Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6797 J - Tooth lock washers, form J
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6797_j.prj},{NB=Zahnscheibe DIN 6797 J J 10.5 37320.100.001(High)},{CNSORDERNO=37320.100.001},{D=10.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.900},{DA=10.500},{DW=18.000},{H=0.900},{N=9.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 6797 J},{THREAD=},{THREADDIRECTIO=},{STYLE=Internal teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=350-425 HV10},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2451},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492768094},{INTRASTATCODE=73182100},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=J 10.5},{FAB_GEO=For nom. size=M10;d1=10.5;d2=18;s=0,9},{FAB_ARTICLENUMBER=37320.100.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth
[mm]
Tooth lock washer DIN 679...
37320.030.001
M3
3.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00005
NEN2451
Y
8715492768025
73182100
31161801
EC002345
500
3.200
6.000
0.400
6.000
Tooth lock washer DIN 679...
37320.035.001
M3,5
3.500
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00009
NEN2451
Y
8717077334571
73182100
31161801
EC002345
500
3.700
7.000
0.500
6.000
Tooth lock washer DIN 679...
37320.040.001
M4
4.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00010
NEN2451
Y
8715492768032
73182100
31161801
EC002345
500
4.300
8.000
0.500
8.000
Tooth lock washer DIN 679...
37320.050.001
M5
5.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00020
NEN2451
Y
8715492768056
73182100
31161801
EC002345
250
5.300
10.000
0.600
8.000
Tooth lock washer DIN 679...
37320.060.001
M6
6.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00025
NEN2451
Y
8715492768063
73182100
31161801
EC002345
250
6.400
11.000
0.700
8.000
Tooth lock washer DIN 679...
37320.070.001
M7
7.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00035
NEN2451
Y
8717077086005
73182100
31161801
EC002345
250
7.400
12.500
0.800
8.000
Tooth lock washer DIN 679...
37320.080.001
M8
8.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00055
NEN2451
Y
8715492768087
73182100
31161801
EC002345
200
8.400
15.000
0.800
8.000
Tooth lock washer DIN 679...
37320.100.001
M10
10.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00090
NEN2451
Y
8715492768094
73182100
31161801
EC002345
200
10.500
18.000
0.900
9.000
Tooth lock washer DIN 679...
37320.120.001
M12
12.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00120
NEN2451
Y
8715492768100
73182100
31161801
EC002345
200
13.000
20.500
1.000
10.000
Tooth lock washer DIN 679...
37320.140.001
M14
14.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00200
NEN2451
Y
8717077086012
73182100
31161801
EC002345
500
15.000
24.000
1.000
10.000
Tooth lock washer DIN 679...
37320.160.001
M16
16.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00216
NEN2451
Y
8715492768131
73182100
31161801
EC002345
100
17.000
26.000
1.200
12.000
Tooth lock washer DIN 679...
37320.200.001
M20
21.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00410
NEN2451
Y
8715492768162
73182100
31161801
EC002345
100
21.000
33.000
1.400
12.000
Tooth lock washer DIN 679...
37320.220.001
M22
22.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00600
NEN2451
Y
8717077086029
73182100
31161801
EC002345
100
23.000
35.000
1.500
14.000
Tooth lock washer DIN 679...
37320.240.001
M24
24.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00650
NEN2451
Y
8717077086036
73182100
31161801
EC002345
100
25.000
38.000
1.500
14.000
Tooth lock washer DIN 679...
37320.270.001
M27
27.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00850
NEN2451
Y
8717077086043
73182100
31161801
EC002345
100
28.000
44.000
1.600
14.000
Tooth lock washer DIN 679...
37320.300.001
M30
30.000
Fabory
DIN 6797 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00950
NEN2451
Y
8717077086050
73182100
31161801
EC002345
100
31.000
48.000
1.600
14.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表