magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AD-NPT (USA) - 转接件
Festo
产品 (A - Z)
A
AD
Powered by
CAD模型選擇
{festo/parts/a/ad/ad_npt.prj},{NB=546546 AD-G1-1NPT-I},{TNR=546546},{TYP=AD-G1-1NPT-I},{VERS=1},{L=46.1000},{L1=35.100},{D1=33.249},{D2=33.4010},{B=11.000},{SW=38.3000},{NW=21.4000},{D=32.7000},{F=17.3430},{P=8.500},{G=26.0000},{L3=0.400},{M=2.000},{CNSMASSEXACT=0.21268},{D3=38.900},{T=2.000},{D4=33.300},{H=5.000},{D5=4.680},{D6=33.300},{D7=0.000},{V=2},{GTIN=4052568354046}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
D1
G
[mm]
D2
NPT
[mm]
B
ⁿ/ₐ
SW
扳手开口宽度
[mm]
NW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9395 AD-G1/8-1/8NPT-I
9395
AD-G1/8-1/8NPT-I
20.7000
15.700
9.728
10.2870
5.000
12.7000
5.9500
0.01038
4052568303334
9396 AD-G1/4-1/4NPT-I
9396
AD-G1/4-1/4NPT-I
26.2000
20.200
13.157
13.7160
6.000
17.0000
7.9500
0.02422
4052568303341
9397 AD-G3/8-3/8NPT-I
9397
AD-G3/8-3/8NPT-I
26.5000
19.500
16.662
17.1450
7.000
19.0000
11.5000
0.02530
4052568303358
9398 AD-G1/2-1/2NPT-I
9398
AD-G1/2-1/2NPT-I
33.2000
24.700
20.955
21.3360
8.500
23.8000
14.3000
0.05189
4052568303365
546550 AD-G3/4-3/4NPT-I
546550
AD-G3/4-3/4NPT-I
44.9000
34.900
26.441
26.6700
10.000
34.9000
18.3000
0.19564
4052568354084
546546 AD-G1-1NPT-I
546546
AD-G1-1NPT-I
46.1000
35.100
33.249
33.4010
11.000
38.3000
21.4000
0.21268
4052568354046
9624 AD-1/8NPT-G1/8-I
9624
AD-1/8NPT-G1/8-I
20.0000
11.100
10.287
9.7280
8.900
12.7000
5.9500
0.00950
4052568303396
9625 AD-1/4NPT-G1/4-I
9625
AD-1/4NPT-G1/4-I
26.7000
14.000
13.716
13.1570
12.700
17.0000
7.9500
0.02100
4052568303402
9626 AD-3/8NPT-G3/8-I
9626
AD-3/8NPT-G3/8-I
30.4000
16.000
17.145
16.6620
14.400
19.0000
11.5000
0.02598
4052568303419
9627 AD-1/2NPT-G1/2-I
9627
AD-1/2NPT-G1/2-I
36.6000
19.000
21.336
20.9550
17.600
23.8000
14.3000
0.04848
4052568303426
546551 AD-3/4NPT-G3/4-I
546551
AD-3/4NPT-G3/4-I
42.9000
24.900
26.670
26.4410
18.000
30.1500
19.0500
0.09813
4052568354091
546547 AD-1NPT-G1-I
546547
AD-1NPT-G1-I
50.8000
28.300
33.401
33.2490
22.500
41.3000
24.2000
0.21886
4052568354053
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表