magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLSA - 单向节流阀
Festo
产品 (A - Z)
G
GRLSA
Powered by
CAD模型選擇
{festo/parts/g/grlsa/grlsa.prj},{NB=540661 GRLSA-1/8-QS-6---(0)},{TNR=540661},{TYP=GRLSA-1/8-QS-6},{D=G1/8},{DN=9.728},{DK=8.566},{QS=QS-6},{QSI=6.000},{HUBST=0},{B=12.500},{B1=13.800},{B2=15.000},{L=36.600},{L1=5.100},{L2=13.500},{L3=2.000},{SW1=12.000},{SW2=3.000},{H=25.700},{CNSMASSEXACT=0.0195},{Z=11.800},{GTIN=4052568090487}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
DN
[mm]
DK
[mm]
QS
ⁿ/ₐ
QSI
[mm]
B
[mm]
B1
[mm]
B2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
H
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
540661 GRLSA-1/8-QS-6
540661
GRLSA-1/8-QS-6
G1/8
9.728
8.566
QS-6
6.000
12.500
13.800
15.000
36.600
5.100
13.500
2.000
12.000
3.000
25.700
0.0195
4052568090487
540662 GRLSA-1/4-QS-8
540662
GRLSA-1/4-QS-8
G1/4
13.157
9.566
QS-8
8.000
14.500
17.800
18.800
46.500
7.000
17.200
3.000
15.000
3.000
30.750
0.0348
4052568090494
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表