magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV-G-xx - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSLV
Powered by
CAD模型選擇
{festo/parts/q/qslv/qslv_g_1.prj},{NB=132062 QSLV-G1/8-8-50},{TNR=132062},{TYP=QSLV-G1/8-8-50},{D=8.000},{R=G1/8},{A=5.100},{B=23.700},{C=18.100},{E=28.400},{L1=18.600},{L2=10.000},{HEX=14.000},{K1=13.000},{K2=8.300},{K3=13.900},{P1=14.400},{P2=18.400},{Z=13.800},{T=1.900},{NENN=5.600},{CNSMASSEXACT=0.02500},{TNDM=9.728},{D10=13.800},{D12=9.800},{D6=13.600},{D7=12.500},{GH=1.500},{H1=2.000},{L11=3.800},{L13=4.700},{L15=2.800},{L17=2.000},{L5=1.500},{L7=14.150},{L9=3.000},{R3=0.200},{W3=3.000},{CUTT=0.700},{GTIN=4052568027148}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
R
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
L1
[mm]
L2
[mm]
HEX
扳手开口宽度
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
P1
[mm]
P2
[mm]
Z
[mm]
T
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186137 QSLV-G1/8-4
186137
QSLV-G1/8-4
4.000
G1/8
5.100
23.700
14.900
23.400
18.600
8.700
14.000
13.000
8.300
13.900
10.000
18.400
9.900
1.900
3.000
0.02200
4052568039424
132060 QSLV-G1/8-4-100
132060
QSLV-G1/8-4-100
4.000
G1/8
5.100
23.700
14.900
23.400
18.600
8.700
14.000
13.000
8.300
13.900
10.000
18.400
9.900
1.900
3.000
0.02200
4052568027124
186138 QSLV-G1/8-6
186138
QSLV-G1/8-6
6.000
G1/8
5.100
23.700
17.000
25.500
18.600
9.000
14.000
13.000
8.300
13.900
12.400
18.400
11.800
1.900
4.000
0.02300
4052568004996
132061 QSLV-G1/8-6-100
132061
QSLV-G1/8-6-100
6.000
G1/8
5.100
23.700
17.000
25.500
18.600
9.000
14.000
13.000
8.300
13.900
12.400
18.400
11.800
1.900
4.000
0.02300
4052568027131
186139 QSLV-G1/4-6
186139
QSLV-G1/4-6
6.000
G1/4
5.600
28.600
17.000
29.000
23.000
10.400
19.000
17.000
11.200
17.700
14.500
22.000
11.800
1.900
5.000
0.04400
4052568039431
132063 QSLV-G1/4-6-100
132063
QSLV-G1/4-6-100
6.000
G1/4
5.600
28.600
17.000
29.000
23.000
10.400
19.000
17.000
11.200
17.700
12.400
22.000
11.800
1.900
5.000
0.04400
4052568027155
186140 QSLV-G1/8-8
186140
QSLV-G1/8-8
8.000
G1/8
5.100
23.700
18.100
28.400
18.600
10.000
14.000
13.000
8.300
13.900
14.400
18.400
13.800
1.900
5.600
0.02500
4052568039448
132062 QSLV-G1/8-8-50
132062
QSLV-G1/8-8-50
8.000
G1/8
5.100
23.700
18.100
28.400
18.600
10.000
14.000
13.000
8.300
13.900
14.400
18.400
13.800
1.900
5.600
0.02500
4052568027148
186141 QSLV-G1/4-8
186141
QSLV-G1/4-8
8.000
G1/4
5.600
28.600
18.100
28.900
23.000
10.400
19.000
17.000
11.200
17.700
14.500
22.000
13.800
1.900
6.000
0.04500
4052568039455
132064 QSLV-G1/4-8-50
132064
QSLV-G1/4-8-50
8.000
G1/4
5.600
28.600
18.100
28.900
23.000
10.400
19.000
17.000
11.200
17.700
14.400
22.000
13.800
1.900
6.000
0.04500
4052568027162
186142 QSLV-G3/8-8
186142
QSLV-G3/8-8
8.000
G3/8
6.600
33.100
17.100
31.000
26.500
12.600
24.000
20.000
14.700
22.400
14.400
28.000
13.800
2.400
6.000
0.07100
4052568039462
186143 QSLV-G1/4-10
186143
QSLV-G1/4-10
10.000
G1/4
5.600
28.600
20.200
31.200
23.000
11.700
19.000
17.000
11.200
17.700
17.600
22.000
16.800
1.900
7.000
0.04800
4052568039479
132065 QSLV-G1/4-10-50
132065
QSLV-G1/4-10-50
10.000
G1/4
5.600
28.600
20.200
31.200
23.000
11.700
19.000
17.000
11.200
17.700
17.600
22.000
16.800
1.900
7.000
0.04800
4052568027179
186144 QSLV-G3/8-10
186144
QSLV-G3/8-10
10.000
G3/8
6.600
33.100
20.200
33.600
26.500
12.600
24.000
20.000
14.700
22.400
17.600
28.000
16.800
2.400
8.000
0.07400
4052568039486
186145 QSLV-G3/8-12
186145
QSLV-G3/8-12
12.000
G3/8
6.600
33.100
23.400
36.400
26.500
14.300
24.000
20.000
14.700
22.400
21.000
28.000
19.800
2.400
8.700
0.07700
4052568039493
186146 QSLV-G1/2-12
186146
QSLV-G1/2-12
12.000
G1/2
7.600
34.000
23.400
37.900
26.400
14.300
27.000
25.500
18.400
25.000
21.000
31.000
19.800
2.400
8.700
0.09900
4052568039509
186147 QSLV-G1/2-16
186147
QSLV-G1/2-16
16.000
G1/2
7.600
43.100
24.100
38.100
35.500
17.200
27.000
25.500
18.400
25.000
25.000
31.000
23.000
2.400
13.000
0.11500
4052568039516
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表