magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMLV-.-.-I - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSMLV
Powered by
CAD模型選擇
{festo/parts/q/qsmlv/qsmlv_i.prj},{NB=130831 QSMLV-M5-4-I},{TNR=130831},{TYP=QSMLV-M5-4-I},{D1=M5},{NENN=1.800},{D2=4.000},{D5=8.000},{D6=9.800},{H1=16.500},{H2=3.500},{H3=10.500},{L1=16.000},{SW=3.000},{T=11.600},{CNSMASSEXACT=0.0050},{RNDM=5.000},{X=7.800},{Y=9.800},{GTIN=4052568025519}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
130830 QSMLV-M5-3-I
130830
QSMLV-M5-3-I
M5
1.700
3.000
8.000
9.800
16.500
3.500
10.500
16.000
3.000
11.600
0.0051
4052568025502
130831 QSMLV-M5-4-I
130831
QSMLV-M5-4-I
M5
1.800
4.000
8.000
9.800
16.500
3.500
10.500
16.000
3.000
11.600
0.0050
4052568025519
130832 QSMLV-M7-4-I
130832
QSMLV-M7-4-I
M7
1.900
4.000
8.000
9.800
18.500
5.500
13.200
16.000
3.000
11.600
0.0074
4052568025526
130833 QSMLV-M7-6-I
130833
QSMLV-M7-6-I
M7
1.800
6.000
10.500
9.800
18.500
5.500
12.500
17.800
3.000
11.900
0.0062
4052568025533
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表