202068 - BRAZE ON CONNECTOR MALE METRIC DIN 3852
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202068.prj},{NB=A202068-1815},{CODE=A202068-1815},{FILENAME=A202068-1815_00},{A=26,5},{CH=22},{B1=13},{F=M18x1,5-6g}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B1
[mm]
F
Thread
ⁿ/ₐ
A202068-1208
A202068-1208
22
17
11
M12x1,5-g
A202068-1406
A202068-1406
22
17
11
M14x1,5-6g
A202068-1408
A202068-1408
22
17
11
M14x1,5-6g
A202068-1410
A202068-1410
22
17
11
M14x1,5-6g
A202068-1412
A202068-1412
22
17
11
M14x1,5-6g
A202068-1608
A202068-1608
26,5
19
13
M16x1,5-6g
A202068-1610
A202068-1610
26,5
19
13
M16x1,5-6g
A202068-1612
A202068-1612
26,5
19
13
M16x1,5-6g
A202068-1614
A202068-1614
26,5
19
13
M16x1,5-6g
A202068-1810
A202068-1810
26,5
22
13
M18x1,5-6g
A202068-1812
A202068-1812
26,5
22
13
M18x1,5-6g
A202068-1815
A202068-1815
26,5
22
13
M18x1,5-6g
A202068-2016
A202068-2016
27,5
24
15
M20x1,5-6g
A202068-2216
A202068-2216
28,5
27
15
M22x1,5-6g
A202068-2218
A202068-2218
28,5
27
15
M22x1,5-6g
A202068-2618
A202068-2618
32
30
17
M26x1,5-6g
A202068-2622
A202068-2622
32
30
17
M26x1,5-6g
A202068-3027
A202068-3027
34
36
17
M30x1,5-6g
SA202068-1615
SA202068-1615
26,5
19
13
M16x1,5-6g
SA202068-1616
SA202068-1616
26,5
22
13
M16x1,5-6g
SA202068-1814
SA202068-1814
26,5
22
13
M18x1,5-6g
SA202068-1816
SA202068-1816
26,5
22
13
M18x1,5-6g
SA202068-2220
SA202068-2220
28,5
27
15
M22x1,5-6g
SA202068-3025
SA202068-3025
33
36
17
M30x1,5-6g
SA202068-3028
SA202068-3028
33
36
17
M30x1,5-6g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表