210012 - 90° (ADJ) LONG ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/210012.prj},{NB=A210012-2626},{CODE=A210012-2626},{FILENAME=A210012-2626_02},{F=G3/4-14 A GAS},{F1=G3/4-14 A GAS},{B=41},{D=92},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A210012-1010
A210012-1010
G1/8-28 A GAS
G1/8-28 A GAS
22
46
14
A210012-1013
A210012-1013
G1/8-28 A GAS
G1/4-19 A GAS
24
56,5
19
A210012-1310
A210012-1310
G1/4-19 A GAS
G1/8-28 A GAS
27
49,5
14
A210012-1313
A210012-1313
G1/4-19 A GAS
G1/4-19 A GAS
27
56,5
19
A210012-1317
A210012-1317
G1/4-19 A GAS
G3/8-19 A GAS
28
67
22
A210012-1713
A210012-1713
G3/8-19 A GAS
G1/4-19 A GAS
29
66,5
19
A210012-1717
A210012-1717
G3/8-19 A GAS
G3/8-19 A GAS
29
67
22
A210012-1721
A210012-1721
G3/8-19 A GAS
G1/2-14 A GAS
32
78
27
A210012-2121
A210012-2121
G1/2-14 A GAS
G1/2-14 A GAS
34
78
27
A210012-2126
A210012-2126
G1/2-14 A GAS
G3/4-14 A GAS
39
92
36
A210012-2321
A210012-2321
G5/8-14 A GAS
G1/2-14 A GAS
37
78
27
A210012-2626
A210012-2626
G3/4-14 A GAS
G3/4-14 A GAS
41
92
36
A210012-2633
A210012-2633
G3/4-14 A GAS
G1"-11 A GAS
43
105
41
A210012-3326
A210012-3326
G1"-11 A GAS
G3/4-14 A GAS
46
104
36
A210012-3333
A210012-3333
G1"-11 A GAS
G1"-11 A GAS
46
105
41
A210012-3342
A210012-3342
G1"-11 A GAS
G1"1/4-11 A GAS
50
124
50
A210012-4233
A210012-4233
G1"1/4-11 A GAS
G1"-11 A GAS
51
124
41
A210012-4242
A210012-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
51
124
50
A210012-4842
A210012-4842
G1"1/4-11 A GAS
G1"1/4-11 A GAS
59
135
50
A210012-4848
A210012-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
59
135
60
A210012-6048
A210012-6048
G2"-11 A GAS
G1"1/2-11 A GAS
78
146
60
SA210012-2117
SA210012-2117
G1/2-14 A GAS
G3/8-19 A GAS
36,5
745
22
SA210012-2323
SA210012-2323
G5/8-14 A GAS
5/8-14 A GAS
36,5
78
30
SA210012-2621
SA210012-2621
G3/4-14 A GAS
G1/2-14 A GAS
41
88
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表