302246 - CONNECTOR FEMALE BPS ISO 7 -1 - MALE BPS TAPER ISO 7-1
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302246.prj},{NB=A302246-1721},{CODE=A302246-1721},{FILENAME=A302246-1721_00},{A=25,5},{CH=22},{F=Rc 3/8-19 GAS con.},{D=15,5},{F1=R1/2-14 GAS con.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A302246-1010
A302246-1010
26
14
Rc 1/8-28 GAS con.
11
R1/8-28 GAS con.
A302246-1317
A302246-1317
21
19
Rc 1/4-19 GAS con.
13,5
R3/8-19 GAS con.
A302246-1321
A302246-1321
24,5
22
Rc 1/4-19 GAS con.
15,5
R1/2-14 GAS con.
A302246-1721
A302246-1721
25,5
22
Rc 3/8-19 GAS con.
15,5
R1/2-14 GAS con.
A302246-2126
A302246-2126
28
30
Rc 1/2-14 GAS con.
17
R3/4-14 GAS con.
A302246-2133
A302246-2133
32
36
Rc 1/2-14 GAS con.
19,5
R1"-11 GAS con.
A302246-2633
A302246-2633
33
36
Rc 3/4-14 GAS con.
19,5
R1"-11 GAS con.
A302246-2648
A302246-2648
36,5
50
Rc 3/4-14 GAS con.
21,5
R1"1/2-11 GAS con.
A302246-3342
A302246-3342
37
46
R 1"-11 GAS con.
21,5
R1"1/4-11 GAS con.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表