702016 - CONNECTOR MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702016.prj},{NB=SA702016-1012},{CODE=SA702016-1012},{FILENAME=SA702016-1012_00},{F=M16x1,5-6g},{F1=1/2-20 UNF-2A},{A=27,5},{B=11},{D=9},{CH=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702016-0609
A702016-0609
M12x1,5-6g
3/8-24 UNF-2A
25
10
7,5
13
A702016-0611
A702016-0611
M12x1,5-6g
7/16-20 UNF-2A
26,5
10,5
9
14
A702016-0812
A702016-0812
M14x1,5-6g
1/2-20 UNF-2A
26,5
10,5
9
17
A702016-1014
A702016-1014
M16x1,5-6g
9/16-18 UNF-2A
30
13
10
19
A702016-1027
A702016-1027
M16x1,5-6g
1"1/16-12 UN-2A
37
11
15
32
A702016-1219
A702016-1219
M18x1,5-6g
3/4-16 UNF-2A
32,5
14,5
11
22
A702016-1512
A702016-1512
M22x1,5-6g
1/2-20 UNF-2A
30
12
9
24
A702016-1522
A702016-1522
M22x1,5-6g
7/8-14 UNF-2A
35
15
13
27
A702016-1533
A702016-1533
M22x1,5-6g
1"5/16-12 UN-2A
39
12
15
41
A702016-1827
A702016-1827
M26x1,5-6g
1"1/16-12 UN-2A
40
17,5
15
32
A702016-2227
A702016-2227
M30x2-6g
1"1/16-12 UN-2A
42
19,5
15
32
A702016-2833
A702016-2833
M36x2-6g
1"5/16-12 UN-2A
43
20,5
15
41
A702016-3541
A702016-3541
M45x2-6g
1"5/8-12 UN-2A
46
20,5
15
50
A702016-3548
A702016-3548
M45x2-6g
1"7/8-12 UN-2A
48
16
15
55
A702016-4233
A702016-4233
M52x2-6g
1"5/16-12 UN-2A
48,5
16
15
55
A702016-4248
A702016-4248
M52x2-6g
1"7/8-12 UN-2A
48,5
22,5
15
55
SA702016-0614
SA702016-0614
M12x1,5-6g
9/16-18 UNF-2A
29
10
10
19
SA702016-0811
SA702016-0811
M14x1,5-6g
7/16-20 UNF-2A
26,5
10,5
9
17
SA702016-0814
SA702016-0814
M14x1,5-6g
9/16-18 UNF-2A
29
12
10
19
SA702016-0819
SA702016-0819
M14x1,5-6g
3/4-16 UNF-2A
31,5
13,5
11
22
SA702016-0827
SA702016-0827
M14x1,5-6g
1"1/16-12 UN-2A
35
13
15
32
SA702016-1011
SA702016-1011
M16x1,5-6g
7/16-20 UNF-2A
29
13
9
17
SA702016-1012
SA702016-1012
M16x1,5-6g
1/2-20 UNF-2A
27,5
11
9
17
SA702016-1019
SA702016-1019
M16x1,5-6g
3/4-16 UNF-2A
32,5
11
11
22
SA702016-1214
SA702016-1214
M18x1,5-6g
9/16-18 UNF-2A
31
14
10
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表