702160 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702160.prj},{NB=A702160-1818},{CODE=A702160-1818},{FILENAME=A702160-1818_00},{F=M26x1,5-6g},{F1=M18x1,5-6g},{A=46},{B=21,5},{D=12},{CH=32},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702160-0610
A702160-0610
M12x1,5-6g
M10x1-6g
31,5
18
8
14
14
A702160-0812
A702160-0812
M14x1,5-6g
M12x1,5-6g
38
17,5
12
17
17
A702160-0814
A702160-0814
M14x1,5-6g
M14x1,5-6g
40
17,5
12
17
19
A702160-1014
A702160-1014
M16x1,5-6g
M14x1,5-6g
39,5
17
12
19
19
A702160-1018
A702160-1018
M16x1,5-6g
M18x1,5-6g
41
17
12
19
24
A702160-1216
A702160-1216
M18x1,5-6g
M16x1,5-6g
42,5
18,5
12
22
22
A702160-1218
A702160-1218
M18x1,5-6g
M18x1,5-6g
43
18,5
12
22
24
A702160-1222
A702160-1222
M18x1,5-6g
M22x1,5-6g
44
18,5
14
22
27
A702160-1518
A702160-1518
M22x1,5-6g
M18x1,5-6g
44,5
21,5
12
24
27
A702160-1818
A702160-1818
M26x1,5-6g
M18x1,5-6g
46
21,5
12
32
27
A702160-1822
A702160-1822
M26x1,5-6g
M22x1,5-6g
47
21
14
27
32
A702160-1826
A702160-1826
M26x1,5-6g
M26x1,5-6g
48,5
22
16
32
32
A702160-2226
A702160-2226
M30x2-6g
M26x1,5-6g
50
23,5
16
32
36
A702160-2833
A702160-2833
M36x2-6g
M33x2-6g
54
22
18
41
41
A702160-3533
A702160-3533
M45x2-6g
M33x2-6g
57,5
26
18
50
41
A702160-3542
A702160-3542
M45x2-6g
M42x2-6g
62
31
20
50
50
A702160-4248
A702160-4248
M52x2-6g
M48x2-6g
68,5
31
22
55
60
SA702160-1214
SA702160-1214
M18x1,5-6g
M14x1,5-6g
41,5
18,5
12
22
19
SA702160-1522
SA702160-1522
M22x1,5-6g
M22x1,5-6g
46,5
21,5
14
27
27
A702160-3533C50
A702160-3533C50
M45x2-6g
M33x2-6g
62,5
26
18
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表