702357 - STRAIGHT END STUD DIN L SERIES - METRIC END WITH METALLIC SEAL FOR ISO 9974 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702357.prj},{NB=A702357-1222},{CODE=A702357-1222},{FILENAME=A702357-1222_00},{F=M18x1,5-6g},{F1=M22x1,5-6g},{A=31,5},{B=14},{D=14},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702357-0610
A702357-0610
M12x1,5-6g
M10x1-6g
23,5
8
8,5
14
A702357-0612
A702357-0612
M12x1,5-6g
M12x1,5-6g
29
10
12
17
A702357-0622
A702357-0622
M12x1,5-6g
M22x1,5-6g
34
10
14
27
A702357-0810
A702357-0810
M14x1,5-6g
M10x1-6g
24,5
10
8
14
A702357-0812
A702357-0812
M14x1,5-6g
M12x1,5-6g
29
12
10
17
A702357-1010
A702357-1010
M16x1,5-6g
M10x1-6g
25,5
8
10,5
17
A702357-1012
A702357-1012
M16x1,5-6g
M12x1,5-6g
30
12
11
17
A702357-1014
A702357-1014
M16x1,5-6g
M14x1,5-6g
30
12
11
19
A702357-1016
A702357-1016
M16x1,5-6g
M16x1,5-6g
31,5
12
12
22
A702357-1018
A702357-1018
M16x1,5-6g
M18x1,5-6g
31,5
12
12,5
24
A702357-1022
A702357-1022
M16x1,5-6g
M22x1,5-6g
35
14
14
27
A702357-1214
A702357-1214
M18x1,5-6g
M14x1,5-6g
30
12
11
19
A702357-1216
A702357-1216
M18x1,5-6g
M16x1,5-6g
31,5
12
12,5
22
A702357-1218
A702357-1218
M18x1,5-6g
M18x1,5-6g
31,5
12
12,5
24
A702357-1220
A702357-1220
M18x1,5-6g
M20x1,5-6g
34,5
11
14
27
A702357-1222
A702357-1222
M18x1,5-6g
M22x1,5-6g
31,5
14
14
27
A702357-1224
A702357-1224
M18x1,5-6g
M24x1,5-6g
37,5
11
16
30
A702357-1516
A702357-1516
M22x1,5-6g
M16x1,5-6g
32
12
13
24
A702357-1518
A702357-1518
M22x1,5-6g
M18x1,5-6g
32,5
12
13,5
24
A702357-1520
A702357-1520
M22x1,5-6g
M20x1,5-6g
35,5
12
14
27
A702357-1522
A702357-1522
M22x1,5-6g
M22x1,5-6g
36
14
15
27
A702357-1527
A702357-1527
M22x1,5-6g
M27x1,5-6g
40
12
16
32
A702357-1822
A702357-1822
M26x1,5-6g
M22x1,5-6g
36
14
14,5
27
A702357-1826
A702357-1826
M26x1,5-6g
M26x1,5-6g
38
12
16
32
A702357-1827
A702357-1827
M26x1,5-6g
M27x1,5-6g
40
12
16
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表