711005 - UNION TEE MALE DIN L SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711005.prj},{NB=SA711005-101012},{CODE=SA711005-101012},{FILENAME=SA711005-101012_01},{F=M16x1,5-6g},{F2=M18x1,5-6g},{B=24},{B1=17},{D=24},{D1=17},{F1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
D1
[mm]
F1
Thread
ⁿ/ₐ
A711005-061006
A711005-061006
A711005-06
A711005-06
M12x1,5-6g
M12x1,5-6g
19
12
19
12
A711005-08
A711005-08
M14x1,5-6g
M14x1,5-6g
21
14
21
14
A711005-10
A711005-10
M16x1,5-6g
M16x1,5-6g
22
15
22
15
A711005-12
A711005-12
M18x1,5-6g
M18x1,5-6g
24
17
24
17
A711005-15
A711005-15
M22x1,5-6g
M22x1,5-6g
28
21
28
21
A711005-18
A711005-18
M26x1,5-6g
M26x1,5-6g
31
23,5
31
23,5
A711005-22
A711005-22
M30x2-6g
M30x2-6g
35
27,5
35
27,5
A711005-28
A711005-28
M36x2-6g
M36x2-6g
38
30,5
38
30,5
A711005-35
A711005-35
M45x2-6g
M45x2-6g
45
34,5
45
34,5
A711005-42
A711005-42
M52x2-6g
M52x2-6g
51
40
51
40
SA711005-060608
SA711005-060608
M12x1,5-6g
M14x1,5-6g
21
14
21
14
SA711005-080810
SA711005-080810
M14x1,5-6g
M16x1,5-6g
22
15
22
15
SA711005-080812
SA711005-080812
M14x1,5-6g
M18x1,5-6g
24
17
24
17
SA711005-101006
SA711005-101006
M16x1,5-6g
M12x1,5-6g
22
15
22
15
SA711005-101008
SA711005-101008
M16x1,5-6g
M14x1,5-6g
22
15
22
15
SA711005-101012
SA711005-101012
M16x1,5-6g
M18x1,5-6g
24
17
24
17
SA711005-120808
SA711005-120808
M18x1,5-6g
M14x1,5-6g
24
17
24
24
M14x1,5-6g
SA711005-121208
SA711005-121208
M18x1,5-6g
M14x1,5-6g
24
17
24
17
SA711005-121210
SA711005-121210
M18x1,5-6g
M16x1,5-6g
24
17
24
17
SA711005-121215
SA711005-121215
M18x1,5-6g
M22x1,5-6g
28
21
28
21
SA711005-151015
SA711005-151015
M22x1,5-6g
M22x1,5-6g
28
21
27
28
M16x1,5-6g
SA711005-151508
SA711005-151508
M22x1,5-6g
M14x1,5-6g
28
21
28
21
SA711005-151512
SA711005-151512
M22x1,5-6g
M18x1,5-6g
28
21
28
21
SA711005-151518
SA711005-151518
M22x1,5-6g
M26x1,5-6g
31
24
31
31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表