目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
AAPA-PGM-S - Fitting 45° elbow, revolving, Metal, PG thread
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AAPA-PGM-S
Powered by
CAD模型選擇
{fraenkische/fiplock_one/aapa_pgm_s/aapa_pgm_s_asmtab.prj},{NB=FIPLOCK ONE AAPA-17P16SB-13},{PARTNR=AAPA-17P16SB-13},{NW=17},{VER=6},{G=PG 16},{GX=22.500},{L=13},{W=52.9},{H=87.3},{ID=17.0},{D=34.0},{E=33},{SW1=30},{SW2=21},{WEIGHT=80.8},{CTN=},{COL=B},{PPATH=aapa_pgm_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
G
Thread
ⁿ/ₐ
L
Thread length
[mm]
W
Total height
[mm]
H
Installation width
[mm]
ID
[mm]
D
[mm]
E
[mm]
SW1
[mm]
SW2
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE AAPA-10P09SB-...
AAPA-10P09SB-12
10
PG 9
12
42.4
67.9
9.1
24.7
24
22
13
45.8
FIPLOCK ONE AAPA-12P09SB-...
AAPA-12P09SB-12
12
PG 9
12
45.0
71.2
8.8
28.5
25
22
14
49.3
FIPLOCK ONE AAPA-12P11SB-...
AAPA-12P11SB-12
12
PG 11
12
46.9
73.3
12.2
28.5
29
26
16
70.4
FIPLOCK ONE AAPA-12P13SB-...
AAPA-12P13SB-13
12
PG 13.5
13
48.1
74.5
12.2
28.5
29
26
16
71.2
FIPLOCK ONE AAPA-17P13SB-...
AAPA-17P13SB-13
17
PG 13.5
13
52.3
87.1
13.2
34.0
29
26
18
77.7
FIPLOCK ONE AAPA-17P16SB-...
AAPA-17P16SB-13
17
PG 16
13
52.9
87.3
17.0
34.0
33
30
21
80.8
FIPLOCK ONE AAPA-23P16SB-...
AAPA-23P16SB-13
23
PG 16
13
58.9
91.5
17.6
41.7
33
30
24
88.5
FIPLOCK ONE AAPA-23P21SB-...
AAPA-23P21SB-14
23
PG 21
14
62.3
95.0
21.2
41.7
40
36
27
119.5
FIPLOCK ONE AAPA-29P29SB-...
AAPA-29P29SB-14
29
PG 29
14
69.3
99.1
28.7
48.2
50
46
34
173.1
FIPLOCK ONE AAPA-36P29SB-...
AAPA-36P29SB-14
36
PG 29
14
78.4
121.3
32.0
59.7
50
46
41
208.7
FIPLOCK ONE AAPA-36P36SB-...
AAPA-36P36SB-17
36
PG 36
17
84.5
127.5
35.0
59.7
60
55
41
241.0
FIPLOCK ONE AAPA-48P36SB-...
AAPA-48P36SB-17
48
PG 36
17
92.1
132.9
42.0
72.0
62
55
50
264.3
FIPLOCK ONE AAPA-48P48SB-...
AAPA-48P48SB-17
48
PG 48
17
97.7
138.5
50.0
72.0
74
65
55
339.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表