8550 - Double flanged taper - FFR piece
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/8550.prj},{NB=5012799 8550 DN250 - DN100 - PN16 (400)},{IN=5012799},{DC=AT},{LOD=400},{DN1=250},{DN2=100},{PN=PN16},{DB1=28},{Q=8},{K1=355},{Q2=12},{K2=180},{DB2=19},{L=300},{L1=22.00},{L12=19.000},{W=22.0},{PL=Link},{D1=405},{D2=220},{D3=274.000},{D4=118},{D5=324.0000},{D6=157.0000},{X=38.0000},{X2=41.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
W
Weight
[kg]
5012771
5012771
65
50
PN16
200
9.0
5012773
5012773
80
50
PN16
200
7.4
5012775
5012775
80
65
PN16
200
8.2
5012776
5012776
100
50
PN16
200
8.1
5012777
5012777
100
65
PN16
200
8.8
5012778
5012778
100
80
PN16
200
9.5
5012781
5012781
125
65
PN16
200
19.0
5012782
5012782
125
80
PN16
200
10.7
5012783
5012783
125
100
PN16
200
11.4
5012785
5012785
150
80
PN16
200
12.2
5012787
5012787
150
100
PN16
200
16.7
5012788
5012788
150
125
PN16
200
14.1
5012793
5012793
200
100
PN16
300
18.6
5012792
5012792
200
100
PN10
300
18.6
5012795
5012795
200
125
PN16
300
20.0
5012794
5012794
200
125
PN10
300
20.0
5012797
5012797
200
150
PN16
300
22.0
5012796
5012796
200
150
PN10
300
22.0
5012799
5012799
250
100
PN16
300
22.0
5012798
5012798
250
100
PN10
300
22.0
5012801
5012801
250
125
PN16
300
41.0
5012803
5012803
250
150
PN16
300
27.0
5012802
5012802
250
150
PN10
300
27.0
5012806
5012806
250
200
PN16
300
30.5
5012805
5012805
250
200
PN10
300
30.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表