目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 1.5 - Spur gear - Steel 20NCD2 - Module 1.5
HPC
Gears and sprockets
Spur gears
Spur gears 1.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/150/g15.prj},{NB=hpc_G1.5-45_S},{DET=S},{TYP=G},{MOD=1.5},{Z=45},{P=67.50},{D=70.50},{M=40},{MX=40.000},{A=15},{MAS=0.420},{INFO=INFO},{MODULE=1.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
ⁿ/ₐ
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G1.5-9
G1.5-9
G
1.5
9
15.00
18.00
18
8
0.032
HPC - G1.5-10
G1.5-10
G
1.5
10
16.50
19.50
18
8
0.035
HPC - G1.5-11
G1.5-11
G
1.5
11
18.00
21.00
18
8
0.039
HPC - G1.5-12
G1.5-12
G
1.5
12
18.00
21.00
14
8
0.029
HPC - G1.5-13
G1.5-13
G
1.5
13
19.50
22.50
15
8
0.035
HPC - G1.5-14
G1.5-14
G
1.5
14
21.00
24.00
15
8
0.040
HPC - G1.5-15
G1.5-15
G
1.5
15
22.50
25.50
18
8
0.052
HPC - G1.5-16
G1.5-16
G
1.5
16
24.00
27.00
20
10
0.058
HPC - G1.5-17
G1.5-17
G
1.5
17
25.50
28.50
20
10
0.063
HPC - G1.5-18
G1.5-18
G
1.5
18
27.00
30.00
20
10
0.069
HPC - G1.5-19
G1.5-19
G
1.5
19
28.50
31.50
20
10
0.075
HPC - G1.5-20
G1.5-20
G
1.5
20
30.00
33.00
20
10
0.081
HPC - G1.5-21
G1.5-21
G
1.5
21
31.50
34.50
20
10
0.088
HPC - G1.5-22
G1.5-22
G
1.5
22
33.00
36.00
20
10
0.095
HPC - G1.5-23
G1.5-23
G
1.5
23
34.50
37.50
20
10
0.102
HPC - G1.5-24
G1.5-24
G
1.5
24
36.00
39.00
25
10
0.127
HPC - G1.5-25
G1.5-25
G
1.5
25
37.50
40.50
25
10
0.135
HPC - G1.5-26
G1.5-26
G
1.5
26
39.00
42.00
25
10
0.144
HPC - G1.5-27
G1.5-27
G
1.5
27
40.50
43.50
25
10
0.152
HPC - G1.5-28
G1.5-28
G
1.5
28
42.00
45.00
25
10
0.161
HPC - G1.5-29
G1.5-29
G
1.5
29
43.50
46.50
25
10
0.170
HPC - G1.5-30
G1.5-30
G
1.5
30
45.00
48.00
25
10
0.180
HPC - G1.5-31
G1.5-31
G
1.5
31
46.50
49.50
25
10
0.190
HPC - G1.5-32
G1.5-32
G
1.5
32
48.00
51.00
25
10
0.200
HPC - G1.5-33
G1.5-33
G
1.5
33
49.50
52.50
25
10
0.211
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表