Pipe, Copper-Nickel acc. to EN1652, CuNi10Fe1Mn, longitudinal seam welding, sim. to DIN 86019
Huelsen
Pipes
Pipes Copper-Nickel
Powered by
CAD模型選擇
{huelsen/7_rohre/3_kupfer_nickel/rohre_576.prj},{NB=5760457040500},{ARTNR2=576045704},{DN=18},{D=457.0},{S=4.5},{L=500},{GEW=56.92},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=i.A. DIN 86018},{TOL=DIN 86018},{WERK1=Kupfer-Nickel},{WERK2=EN 1652},{WERK3=CuNi10FE1Mn}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5760323040500
5760323040500
12
323.9
4.0
35.76
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760368040500
5760368040500
14
368.0
4.0
40.69
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760419040500
5760419040500
16
419.0
4.0
46.39
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760457040500
5760457040500
18
457.0
4.5
56.92
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760508050500
5760508050500
20
508.0
5.0
70.28
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760610050500
5760610050500
24
610.0
5.0
84.53
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760711060500
5760711060500
28
711.0
6.0
118.20
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
5760813060500
5760813060500
32
813.0
6.0
135.30
Pipe, Copper-Nickel acc. ...
Pipes
Pipes, longitudinal seam ...
sim. to DIN 86018
DIN 86018
Copper-Nickel, EN 1652, C...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表