21.0xx PA - Elbow PG
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Elbow PG from PA6 GF25
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/wink_pg_pa6/210xxpa_wink_pg.prj},{NB=21.013 PA},{L=11.5},{DI=16.0},{H=35.5},{STGEW=8.1},{PACK=50},{TEMPV=-20},{VER=3},{NDM=20.400},{CX=11.5},{X1=24.5},{X2=11.00},{X3=25.0},{X4=4.8},{X5=3.5},{X6=22.0},{X7=12.5},{X8=16.0},{X9=2.5},{X10=22.0},{X11=10.5},{EF007839=13.5},{EF003712=1.410},{EF000368=6.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=21.013 PA},{ARTNRX=21.013 PA},{A=Pg 13.5},{B=Pg 13.5},{MATK=PA6 GF25},{MATF=RAL 7035 lichtgrau},{TEMPH=100},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=21.013},{DESCSHORT=Winkel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
B
Inner thread
ⁿ/ₐ
L
Thread length
[mm]
DI
Diameter
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material Body
ⁿ/ₐ
MATF
Colour
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
21.009 PA
21.009 PA
Pg 9
Pg 9
11.0
11.5
30.0
5.0
PA6 GF25
RAL 7035 light gray
100
-20
100
21.011 PA
21.011 PA
Pg 11
Pg 11
11.0
14.5
33.0
6.0
PA6 GF25
RAL 7035 light gray
50
-20
100
21.013 PA
21.013 PA
Pg 13.5
Pg 13.5
11.5
16.0
35.5
8.1
PA6 GF25
RAL 7035 light gray
50
-20
100
21.016 PA
21.016 PA
Pg 16
Pg 16
11.5
18.5
38.5
9.1
PA6 GF25
RAL 7035 light gray
50
-20
100
21.021 PA
21.021 PA
Pg 21
Pg 21
13.0
24.0
46.0
15.0
PA6 GF25
RAL 7035 light gray
25
-20
100
21.029 PA
21.029 PA
Pg 29
Pg 29
15.0
32.0
59.0
32.0
PA6 GF25
RAL 7035 light gray
10
-20
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表