目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2533 - Hose nipples
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2533.prj},{NB=2533 - 10 x G1/4},{DD3=6},{DD2=10},{DD6=G1/4},{M=13.157},{P=0.000},{SW=14.000},{L1=35.000},{L1X=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DD3
[mm]
DD2
[mm]
DD6
ⁿ/ₐ
2533 - 10 x M10x1
6
10
M10x1
2533 - 10 x G1/8
6
10
G1/8
2533 - 10 x G1/4
6
10
G1/4
2533 - 13 x M12x1.5
8
13
M12x1.5
2533 - 13 x G1/4
9
13
G1/4
2533 - 13 x M14x1.5
9
13
M14x1.5
2533 - 13 x G3/8
9
13
G3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表