Ground Helical Gears (KHG)
KHK KOHARA GEAR
Helical Gears
Powered by
CAD模型選擇
{khk/helical_gears/ground_helical_gears_khg.prj},{NB=KHG2-40RJ22_On},{CN=KHG2-40RJ22},{A=22},{KW=6},{KD=2.80000},{TS=M5},{NDM=5},{J=6.5},{S=S1K},{SIDE=R},{M=2.0},{Z=40},{B=60},{C=80.0},{D=84.0},{E=16},{F=13},{G=29},{WMF=S1006.WMF},{R=1.0},{N=1.0},{L=0.5},{L2=1.0},{DH=R},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
A
Bore
[mm]
KW
Key width
[mm]
KD
Key depth
[mm]
TS
Tap size
[mm]
J
Mounting hole position
[mm]
S
Shape
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
KHG1-20L
KHG1-20L
6
0
0.00000
0
0.0
S1
1.0
20
17
20.0
22.0
8
10
18
KHG1-20LJ6
KHG1-20LJ6
6
0
0.00000
M4
5.0
S1T
1.0
20
17
20.0
22.0
8
10
18
KHG1-20R
KHG1-20R
6
0
0.00000
0
0.0
S1
1.0
20
17
20.0
22.0
8
10
18
KHG1-20RJ6
KHG1-20RJ6
6
0
0.00000
M4
5.0
S1T
1.0
20
17
20.0
22.0
8
10
18
KHG1-22L
KHG1-22L
8
0
0.00000
0
0.0
S1
1.0
22
18
22.0
24.0
8
10
18
KHG1-22LJ8
KHG1-22LJ8
8
0
0.00000
M5
5.0
S1T
1.0
22
18
22.0
24.0
8
10
18
KHG1-22R
KHG1-22R
8
0
0.00000
0
0.0
S1
1.0
22
18
22.0
24.0
8
10
18
KHG1-22RJ8
KHG1-22RJ8
8
0
0.00000
M5
5.0
S1T
1.0
22
18
22.0
24.0
8
10
18
KHG1-24L
KHG1-24L
8
0
0.00000
0
0.0
S1
1.0
24
20
24.0
26.0
8
10
18
KHG1-24LJ8
KHG1-24LJ8
8
0
0.00000
M5
5.0
S1T
1.0
24
20
24.0
26.0
8
10
18
KHG1-24R
KHG1-24R
8
0
0.00000
0
0.0
S1
1.0
24
20
24.0
26.0
8
10
18
KHG1-24RJ8
KHG1-24RJ8
8
0
0.00000
M5
5.0
S1T
1.0
24
20
24.0
26.0
8
10
18
KHG1-25L
KHG1-25L
8
0
0.00000
0
0.0
S1
1.0
25
20
25.0
27.0
8
10
18
KHG1-25LJ8
KHG1-25LJ8
8
0
0.00000
M5
5.0
S1T
1.0
25
20
25.0
27.0
8
10
18
KHG1-25R
KHG1-25R
8
0
0.00000
0
0.0
S1
1.0
25
20
25.0
27.0
8
10
18
KHG1-25RJ8
KHG1-25RJ8
8
0
0.00000
M5
5.0
S1T
1.0
25
20
25.0
27.0
8
10
18
KHG1-28L
KHG1-28L
8
0
0.00000
0
0.0
S1
1.0
28
20
28.0
30.0
8
10
18
KHG1-28LJ8
KHG1-28LJ8
8
0
0.00000
M5
5.0
S1T
1.0
28
20
28.0
30.0
8
10
18
KHG1-28R
KHG1-28R
8
0
0.00000
0
0.0
S1
1.0
28
20
28.0
30.0
8
10
18
KHG1-28RJ8
KHG1-28RJ8
8
0
0.00000
M5
5.0
S1T
1.0
28
20
28.0
30.0
8
10
18
KHG1-30L
KHG1-30L
10
0
0.00000
0
0.0
S1
1.0
30
25
30.0
32.0
8
10
18
KHG1-30LJ10
KHG1-30LJ10
10
4
1.80000
M4
5.0
S1K
1.0
30
25
30.0
32.0
8
10
18
KHG1-30LJ12
KHG1-30LJ12
12
4
1.80000
M4
5.0
S1K
1.0
30
25
30.0
32.0
8
10
18
KHG1-30R
KHG1-30R
10
0
0.00000
0
0.0
S1
1.0
30
25
30.0
32.0
8
10
18
KHG1-30RJ10
KHG1-30RJ10
10
4
1.80000
M4
5.0
S1K
1.0
30
25
30.0
32.0
8
10
18
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表