Steel, Thin Face Spur Gears (SSY)
KHK KOHARA GEAR
Spur Gears
Powered by
CAD模型選擇
{khk/spur_gears/steel_thin_face_spur_gears_ssy.prj},{NB=SSY1-32A_On},{CN=SSY1-32A},{M=1},{MX=1.000},{Z=32},{A=6},{B=25.0},{C=32.00},{D=34.00},{E=6},{F=8},{G=14},{K=0},{KD=0.0},{M1=M4},{J=4},{S=S1T},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
K
Key width
[mm]
KD
Key depth
[mm]
M1
Screw size
ⁿ/ₐ
J
Position of hole j
[mm]
S
Shape
ⁿ/ₐ
SSY0.8-20
SSY0.8-20
0.8
20
5
13.5
16.00
17.60
4
8
12
0
0.0
0
0
S1
SSY0.8-20A
SSY0.8-20A
0.8
20
5
13.5
16.00
17.60
4
8
12
0
0.0
M4
4
S1T
SSY0.8-25
SSY0.8-25
0.8
25
5
17.0
20.00
21.60
4
8
12
0
0.0
0
0
S1
SSY0.8-25A
SSY0.8-25A
0.8
25
5
17.0
20.00
21.60
4
8
12
0
0.0
M4
4
S1T
SSY0.8-30
SSY0.8-30
0.8
30
5
20.0
24.00
25.60
4
8
12
0
0.0
0
0
S1
SSY0.8-30A
SSY0.8-30A
0.8
30
5
20.0
24.00
25.60
4
8
12
0
0.0
M4
4
S1T
SSY0.8-40
SSY0.8-40
0.8
40
5
25.0
32.00
33.60
4
8
12
0
0.0
0
0
S1
SSY0.8-40A
SSY0.8-40A
0.8
40
6
25.0
32.00
33.60
4
8
12
0
0.0
M4
4
S1T
SSY0.8-50
SSY0.8-50
0.8
50
5
25.0
40.00
41.60
4
8
12
0
0.0
0
0
S1
SSY0.8-50A
SSY0.8-50A
0.8
50
6
25.0
40.00
41.60
4
8
12
0
0.0
M4
4
S1T
SSY1-100
SSY1-100
1
100
10
50.0
100.00
102.00
6
8
14
0
0.0
0
0
S1
SSY1-100A
SSY1-100A
1
100
12
35.0
100.00
102.00
6
8
14
4
1.8
M4
4
S1K
SSY1-110
SSY1-110
1
110
10
50.0
110.00
112.00
6
8
14
0
0.0
0
0
S1
SSY1-110A
SSY1-110A
1
110
12
35.0
110.00
112.00
6
8
14
4
1.8
M4
4
S1K
SSY1-12
SSY1-12
1
12
5
9.0
12.00
14.00
6
8
14
0
0.0
0
0
S1
SSY1-120
SSY1-120
1
120
10
50.0
120.00
122.00
6
8
14
0
0.0
0
0
S1
SSY1-120A
SSY1-120A
1
120
12
35.0
120.00
122.00
6
8
14
4
1.8
M4
4
S1K
SSY1-12A
SSY1-12A
1
12
5
9.0
12.00
14.00
6
8
14
0
0.0
M4
4
S1T
SSY1-14
SSY1-14
1
14
5
11.0
14.00
16.00
6
8
14
0
0.0
0
0
S1
SSY1-14A
SSY1-14A
1
14
5
11.0
14.00
16.00
6
8
14
0
0.0
M4
4
S1T
SSY1-15
SSY1-15
1
15
6
12.0
15.00
17.00
6
8
14
0
0.0
0
0
S1
SSY1-15A
SSY1-15A
1
15
6
12.0
15.00
17.00
6
8
14
0
0.0
M4
4
S1T
SSY1-16
SSY1-16
1
16
6
13.0
16.00
18.00
6
8
14
0
0.0
0
0
S1
SSY1-16A
SSY1-16A
1
16
6
13.0
16.00
18.00
6
8
14
0
0.0
M4
4
S1T
SSY1-18
SSY1-18
1
18
6
14.0
18.00
20.00
6
8
14
0
0.0
0
0
S1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument