目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
DIN EN ISO 4032 - Hex nut, 8.8 VZ
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/din_934.prj},{NB=D09346},{ARTIKELNR=D09346},{Z=0.000},{BZ1=M6},{DG=6.000},{P=1.000},{DK=4.917},{M=5.000},{S=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
DG
[mm]
M
Height
[mm]
S
Across-flats-dimension
[mm]
D09345
D09345
M5
5.000
4.000
8.000
D09346
D09346
M6
6.000
5.000
10.000
D09348
D09348
M8
8.000
6.500
13.000
D093410
D093410
M10
10.000
8.000
17.000
D093412
D093412
M12
12.000
10.000
19.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表