目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
DBEI - Bronze guide bushing with impregnated graphit inserts
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/dbei.prj},{NB=mdl_europe_DBEI.024},{REF=DBEI.024},{MAT=Bronze with graphite inserts},{D1=24},{L=40},{D2=32},{D3=40},{W=6.3},{H=6},{F=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
D3
[mm]
W
[mm]
F
[mm]
MDL Europe - DBEI.024
DBEI.024
Bronze with graphite inse...
24
40
32
40
6.3
10
MDL Europe - DBEI.025
DBEI.025
Bronze with graphite inse...
25
40
32
40
6.3
10
MDL Europe - DBEI.030
DBEI.030
Bronze with graphite inse...
30
50
40
50
6.3
12
MDL Europe - DBEI.032
DBEI.032
Bronze with graphite inse...
32
50
40
50
6.3
12
MDL Europe - DBEI.040
DBEI.040
Bronze with graphite inse...
40
63
50
63
6.3
15
MDL Europe - DBEI.050
DBEI.050
Bronze with graphite inse...
50
71
63
71
6.3
17
MDL Europe - DBEI.063
DBEI.063
Bronze with graphite inse...
63
80
80
90
10.0
19
MDL Europe - DBEI.080
DBEI.080
Bronze with graphite inse...
80
100
100
112
10.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表