目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
Mounting screw
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Accessories
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/accessories/m_screw.prj},{NB=mdl_europe_M 6 x 20},{REF=M 6 x 20},{DN=24 - 25},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
Nominal pillar Ø Dn
[mm]
MDL Europe - M 6 x 20
M 6 x 20
24 - 25
MDL Europe - M 8 x 20
M 8 x 20
30 - 32
MDL Europe - M 10 x 25
M 10 x 25
38 - 40
MDL Europe - M 12 x 30
M 12 x 30
48 -50
MDL Europe - M 16 x 35
M 16 x 35
63
MDL Europe - M 20 x 40
M 20 x 40
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表