目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
B22 - Demountable bronze-plated guide bushing
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/b22.prj},{NB=mdl_europe_B22.019.010_1},{REF=B22.019.010},{MAT=Case-hardened and tempered to 60 - 64 HRC},{TYP=EXTRA-SHORT SHOULDER},{PRA=5},{OPT=1},{D1=19},{F=10},{L=28},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
h
[mm]
NOCLAMPS
No. of clamps
ⁿ/ₐ
CLAMPS
Clamps
ⁿ/ₐ
SCREW
Screw
ⁿ/ₐ
F
[mm]
L
[mm]
M
[mm]
N
[mm]
Q1R
Q1/R
[mm]
Q2
[mm]
T
[mm]
X
[mm]
MDL Europe - B22.019.010
B22.019.010
Case-hardened and tempere...
EXTRA-SHORT
19
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
10
28
19.5
25.5
-
-
10.5
6
MDL Europe - B22.020.010
B22.020.010
Case-hardened and tempere...
EXTRA-SHORT
20
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
10
28
19.5
25.5
-
-
10.5
6
MDL Europe - B22.024.010
B22.024.010
Case-hardened and tempere...
EXTRA-SHORT
24
38
36
47.0
23.0
5.0
3
B02.006.000
M6x12
10
33
30.0
38.0
25.2/23.5
36.5
14.7
6
MDL Europe - B22.025.010
B22.025.010
Case-hardened and tempere...
EXTRA-SHORT
25
38
36
47.0
23.0
5.0
3
B02.006.000
M6x12
10
33
30.0
38.0
25.2/23.5
36.5
14.7
6
MDL Europe - B22.030.010
B22.030.010
Case-hardened and tempere...
EXTRA-SHORT
30
45
43
54.0
30.0
5.0
3
B02.006.000
M6x12
10
40
33.5
41.5
26.9/27
39.5
14.7
10
MDL Europe - B22.032.010
B22.032.010
Case-hardened and tempere...
EXTRA-SHORT
32
45
43
54.0
30.0
5.0
3
B02.006.000
M6x12
10
40
33.5
41.5
26.9/27
39.5
14.7
10
MDL Europe - B22.038.014
B22.038.014
Case-hardened and tempere...
EXTRA-SHORT
38
54
50
63.0
38.0
5.0
4
B02.008.000
M8x16
14
52
40.0
51.2
33.7/31.5
49.0
17.5
10
MDL Europe - B22.040.014
B22.040.014
Case-hardened and tempere...
EXTRA-SHORT
40
54
50
63.0
38.0
5.0
4
B02.008.000
M8x16
14
52
40.0
51.2
33.7/31.5
49.0
17.5
10
MDL Europe - B22.048.014
B22.048.014
Case-hardened and tempere...
EXTRA-SHORT
48
65
64
75.0
48.0
5.0
4
B02.008.000
M8x16
14
62
46.0
57.2
36.7/37.5
54.2
17.5
20
MDL Europe - B22.050.014
B22.050.014
Case-hardened and tempere...
EXTRA-SHORT
50
65
64
75.0
48.0
5.0
4
B02.008.000
M8x16
14
62
46.0
57.2
36.7/37.5
54.2
17.5
20
MDL Europe - B22.063.014
B22.063.014
Case-hardened and tempere...
EXTRA-SHORT
63
81
79
93.0
61.0
5.0
4
B02.008.000
M8x16
14
75
55.0
66.7
41.5/46.5
62.5
17.5
20
MDL Europe - B22.080.014
B22.080.014
Case-hardened and tempere...
EXTRA-SHORT
80
100
99
115.0
78.0
5.0
4
B02.008.000
M8x16
14
92
66.0
77.2
46.7/57.5
71.6
17.5
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表