目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
D81-D91 - Rectangular die sets with centre pillars
AMDL - Atelier Mécanique de La Lauch
Standard DIE SETS
Powered by
CAD模型選擇
{mdl/standards_die_sets/d81.prj},{NB=D91.140.020_Guidage MDL_200_40_40_0},{GUIDE=Guidage MDL},{B1=200},{A2=256},{C1=40},{C2=40},{OPTION=0},{C3=32},{X=3},{PPATH=d81/d81_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
A1
[mm]
A2
Work space
[mm]
C3
±1
ⁿ/ₐ
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
[mm]
D2L
D2/L - L: Pin Length recommendations (following DIN 9868)
[mm]
E
[mm]
P
[mm]
D91.125.016-Guidage MDL-1...
D91.125.016
250
127
32
25/200
24/200
174
38
D91.131.020-Guidage MDL-2...
D91.131.020
315
171
32
32/200
30/200
225
45
D91.140.020-Guidage MDL-2...
D91.140.020
400
256
32
32/220
30/220
310
45
D91.150.025-Guidage MDL-2...
D91.150.025
500
337
32
40/220
38/220
400
50
D91.163.031-Guidage MDL-3...
D91.163.031
630
435
40
50/220
48/220
510
60
D91.171.040-Guidage MDL-4...
D91.171.040
710
515
40
50/250
48/250
590
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表