目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Flow micro-regulator series MRFX-B
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Flow micro-regulator series MRFX
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/flow_micro_regulator/flow_mic_reg_mrf_b.prj},{NB=9001004BX},{CODE=9001004BX},{REF=MRF O X B 6 1/4},{F=1/4},{FNDM=13.157},{DI=6},{CH1=3},{CH2=10},{AMIN=35},{AMAX=40},{B=23.5},{C=6.5},{D=11.5},{E=12},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
DI
Ø Diameter
[mm]
CH1
[mm]
CH2
[mm]
AMIN
A min
[mm]
AMAX
A max
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
9001011BX
9001011BX
MRF O X B 4 1/8
1/8
4
2
9
29
32
19.5
5.0
10.5
9
9001003BX
9001003BX
MRF O X B 6 1/8
1/8
6
2
9
29
32
22.0
5.0
10.5
12
9001004BX
9001004BX
MRF O X B 6 1/4
1/4
6
3
10
35
40
23.5
6.5
11.5
12
9001005BX
9001005BX
MRF O X B 8 1/8
1/8
8
2
9
29
32
22.5
5.0
10.5
14
9001006BX
9001006BX
MRF O X B 8 1/4
1/4
8
3
10
35
40
24.0
6.5
11.5
14
9001008BX
9001008BX
MRF O X B 10 1/4
1/4
10
3
10
35
40
26.5
6.5
11.5
16
9001009BX
9001009BX
MRF O X B 10 3/8
3/8
10
4
14
42
52
28.0
9.0
13.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表