目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow intermediate R4
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Elbow intermediate R4
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/elb_int_r4/elb_int_r4.prj},{NB=2004002},{CODE=2004002},{REF=R4},{DI=5},{DIIXY=5.00},{L=19.2},{D=3.0},{E=13.5},{X1=11.5},{X2=7.0},{X3=3.1},{X4=0.7},{X5=12.5},{X6=3.1},{X7=1.5},{R1=5.00},{V1=2},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
D
[mm]
E
[mm]
2004A02
2004A02
R4
3
10.4
2.0
6.3
2004A01
2004A01
R4
3.17
10.4
2.0
6.3
2L04001
2L04001
RL4
4
16.7
2.5
9.5
2004002
2004002
R4
5
19.2
3.0
13.5
2L04003
2L04003
RL4
6
19.0
4.5
11.5
2L04004
2L04004
RL4
8
21.3
6.5
13.5
2L04005
2L04005
RL4
10
23.3
8.0
16.0
2004006
2004006
RL4
12
26.0
10.0
20.5
2004007
2004007
RL4
14
29.3
12.0
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表