目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow intermediate R21
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
Elbow intermediate R21
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/elbow_inter_r21/elbow_inter_r21.prj},{NB=2L21003},{CODE=2L21003},{REF=RL21},{DI=6},{L=19.0},{D=4.2},{E=11.3},{I=8.2},{F=3.3},{INFO=Catalogue},{V1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
D
[mm]
E
[mm]
I
[mm]
F
[mm]
2L21001
2L21001
RL21
4
16.7
2.5
9.2
7.2
3.3
2021002
2021002
R21
5
20.0
3.5
13.5
-
-
2L21003
2L21003
RL21
6
19.0
4.2
11.3
8.2
3.3
2L21004
2L21004
RL21
8
21.4
6.2
13.8
9.6
3.3
2021005
2021005
RL21
10
24.0
8.5
16.0
10.9
3.3
2021006
2021006
RL21
12
25.8
10.5
19.5
12.5
3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表