目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow, male, conical R31 F-E PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-E Plus
Rotary elbow, male, conical R31 F-E PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e_plus/rotary_elbow_male_conical_r31_f_e_plus/rotary_elbow_male_conical_r31_f_e_plus.prj},{NB=2FP2C09},{CODE=2FP2C09},{REF=RL31/C F-E P},{DI=6},{F=1/4},{FX=13.716},{CH=14},{E=15.4},{E1=11.8},{L=21.9},{L1=22.6},{P=8.5},{VERS=4},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2FP2C02
2FP2C02
RL31/C F-E P
4
1/8
12
13.3
9.5
18.6
19.8
6.2
2FP2C03
2FP2C03
RL31/C F-E P
4
1/4
14
15.4
9.5
18.6
22.6
8.5
2FP2C08
2FP2C08
RL31/C F-E P
6
1/8
12
13.3
11.8
21.9
19.8
6.2
2FP2C09
2FP2C09
RL31/C F-E P
6
1/4
14
15.4
11.8
21.9
22.6
8.5
2FP2C10
2FP2C10
RL31/C F-E P
8
1/8
12
13.3
13.5
25.4
19.8
6.2
2FP2C11
2FP2C11
RL31/C F-E P
8
1/4
14
15.4
13.5
25.4
23.6
8.5
2FP2C12
2FP2C12
RL31/C F-E P
8
3/8
17
19.2
13.8
23.6
27.1
9.0
2FP2C13
2FP2C13
RL31/C F-E P
10
1/4
14
15.4
16.0
27.2
26.3
8.5
2FP2C14
2FP2C14
RL31/C F-E P
10
3/8
17
19.2
16.0
27.2
27.1
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表