目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, cylindrical, male R1 F-E PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-E Plus
Straight, cylindrical, male R1 F-E PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e_plus/staright_cylindrical_male_r1_f_e_plus/staright_cylindrical_male_r1_f_e_plus.prj},{NB=2FP0108},{CODE=2FP0108},{REF=RL1 F-E P},{DI=6},{F=1/4},{FX=13.157},{CH=12},{CHX=12},{CH1=4.0},{P=8},{L=20.3},{D=4.1},{E=18},{HX=1.0},{HY=3.3},{VERS=6.000},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2FP0101
2FP0101
RL1 F-E P
4
M5
Ø 9
2.5
4
20.3
2.6
9
2FP0102
2FP0102
RL1 F-E P
4
1/8
10
3.0
6
18.0
3.1
14
2FP0103
2FP0103
RL1 F-E P
4
1/4
10
3.0
8
19.8
3.1
18
2FP0100
2FP0100
RL1 F-E P
6
M5
Ø 11
2.5
4
21.9
2.6
11
2FP0107
2FP0107
RL1 F-E P
6
1/8
12
4.0
6
21.6
4.1
14
2FP0108
2FP0108
RL1 F-E P
6
1/4
12
4.0
8
20.3
4.1
18
2FP0109
2FP0109
RL1 F-E P
8
1/8
13
5.0
6
25.4
5.2
14
2FP0110
2FP0110
RL1 F-E P
8
1/4
14
6.0
8
24.4
6.2
18
2FP0111
2FP0111
RL1 F-E P
8
3/8
14
6.0
9
22.8
6.2
22
2FP0112
2FP0112
RL1 F-E P
10
1/4
16
7.0
8
29.2
7.2
18
2FP0113
2FP0113
RL1 F-E P
10
3/8
16
8.0
9
26.5
8.2
22
2FP0122
2FP0122
RL1 F-E P
10
1/2
16
8.0
11
29.8
8.2
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表