目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A2 conical nipple
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A2
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a2/standard_fitting_a2.prj},{NB=2102005},{IDNR=},{CODE=2102005},{REF=A2},{F=1/4},{F1=3/8},{CH=17},{P=11.0},{P1=11.5},{L=28.0},{INFO=Catalogue},{VER=5},{ID=8.000},{ID1=10.000},{A1=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
P1
[mm]
L
[mm]
2102001
2102001
A2
1/8
1/8
12
8.0
8.0
21.0
2102002
2102002
A2
1/8
1/4
14
8.0
11.0
24.0
2102003
2102003
A2
1/8
3/8
17
8.0
11.5
25.0
2102004
2102004
A2
1/4
1/4
14
11.0
11.0
27.0
2102005
2102005
A2
1/4
3/8
17
11.0
11.5
28.0
2102006
2102006
A2
1/4
1/2
22
11.0
14.0
32.0
2102007
2102007
A2
3/8
3/8
17
11.5
11.5
29.0
2102008
2102008
A2
3/8
1/2
22
11.5
14.0
32.5
2102009
2102009
A2
1/2
1/2
22
14.0
14.0
35.0
2102010
2102010
A2
1/2
3/4
27
14.0
16.5
37.5
2102011
2102011
A2
3/4
3/4
27
16.5
16.5
40.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表