SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Standard Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/standard_type_pb/sn5sn6_tsd_20_55_mm.prj},{NB=NSK_SN 608},{IDNR=},{ORDER=SN 608},{D1=35},{MD1=35},{PLB=SN 608},{VERS=2},{SBBN=2308K},{AN=22308EAKE4},{AD=H2308X},{DH8=90},{MD2=90},{HH13=60},{H=60},{J=170},{A=95},{L=205},{L1=60},{A1=60},{H1=25},{H2=115},{GH13=43},{G=43},{T=M10},{M=10},{D=10},{ST=16},{K=7.0},{N=15},{N1=20},{S=M12},{S1=12},{MASS=2.9},{SBBR=45500},{AB=136000},{LRN=SR 90x10},{OD=90},{W=10.0},{Q=1},{Y=28},{OS=GS 8},{B2=10},{MD3=9.728},{MD3DK=8.566},{SC=1},{AA=9.728},{BB=8.566},{CC=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
SBBN
Self-Aligning Ball Bearing Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
A
Width
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
GH13
Height
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
ⁿ/ₐ
N1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS
Oil Seals
ⁿ/ₐ
SN 505 1
20
SN 505
1205K
-
H205X
52
40
130
67
165
46
22
75
25
M8
15
20
M12
1.1
SR 52x5
2
17
GS 5
SN 505
20
SN 505
2205K
22205CK
H305X
52
40
130
67
165
46
22
75
25
M8
15
20
M12
1.1
SR 52x7
1
19
GS 5
SN 605 1
20
SN 605
1305K
21305CDK
H305X
62
50
150
80
185
52
22
90
34
M8
15
20
M12
1.6
SR 62x8,5
2
18
GS 5
SN 605
20
SN 605
2305K
-
H2305X
62
50
150
80
185
52
22
90
34
M8
15
20
M12
1.6
SR 62x10
1
22
GS 5
SN 506 1
25
SN 506
1206K
-
H206X
62
50
150
77
185
52
22
90
30
M8
15
20
M12
1.7
SR 62x7
2
18
GS 6
SN 506
25
SN 506
2206K
22206CK
H306X
62
50
150
77
185
52
22
90
30
M8
15
20
M12
1.7
SR 62x10
1
20
GS 6
SN 606 1
25
SN 606
1306K
21306CDK
H306X
72
50
150
82
185
52
22
95
37
M10
15
20
M12
1.8
SR 72x9
2
19
GS 6
SN 606
25
SN 606
2306K
-
H2306X
72
50
150
82
185
52
22
95
37
M10
15
20
M12
1.8
SR 72x10
1
23
GS 6
SN 507 1
30
SN 507
1207K
-
H207X
72
50
150
82
185
52
22
95
33
M10
15
20
M12
1.9
SR 72x8
2
19
GS 7
SN 507
30
SN 507
2207K
22207CK
H307X
72
50
150
82
185
52
22
95
33
M10
15
20
M12
1.9
SR 72x10
1
22
GS 7
SN 607 1
30
SN 607
1307K
21307CDK
H307X
80
60
170
90
205
60
25
110
41
M10
15
20
M12
2.6
SR 80x10
2
21
GS 7
SN 607
30
SN 607
2307K
-
H2307X
80
60
170
90
205
60
25
110
41
M10
15
20
M12
2.6
SR 80x10
1
26
GS 7
SN 508 1
35
SN 508
1208K
22208EAKE4
H208X
80
60
170
85
205
60
25
110
33
M10
15
20
M12
2.6
SR 80x7,5
2
21
GS 8
SN 508
35
SN 508
2208K
-
H308X
80
60
170
85
205
60
25
110
33
M10
15
20
M12
2.6
SR 80x10
1
23
GS 8
SN 608 1
35
SN 608
1308K
21308CDK
H308X
90
60
170
95
205
60
25
115
43
M10
15
20
M12
2.9
SR 90x10
2
23
GS 8
SN 608
35
SN 608
2308K
22308EAKE4
H2308X
90
60
170
95
205
60
25
115
43
M10
15
20
M12
2.9
SR 90x10
1
28
GS 8
SN 509 1
40
SN 509
1209K
-
H209X
85
60
170
85
205
60
25
112
31
M10
15
20
M12
2.8
SR 85x6
2
22
GS 9
SN 509
40
SN 509
2209K
22209EAKE4
H309X
85
60
170
85
205
60
25
112
31
M10
15
20
M12
2.8
SR 85x8
1
24
GS 9
SN 609 1
40
SN 609
1309K
21309EAKE4
H309X
100
70
210
105
255
70
28
130
46
M12
18
23
M16
4.1
SR 100x10,5
2
25
GS 9
SN 609
40
SN 609
2309K
22309EAKE4
H2309X
100
70
210
105
255
70
28
130
46
M12
18
23
M16
4.1
SR 100x10
1
31
GS 9
SN 510 1
45
SN 510
1210K
-
H210X
90
60
170
90
205
60
25
115
33
M10
15
20
M12
3.0
SR 90x6,5
2
24
GS 10
SN 510
45
SN 510
2210K
22210EAKE4
H310X
90
60
170
90
205
60
25
115
33
M10
15
20
M12
3.0
SR 90x10
1
25
GS 10
SN 610 1
45
SN 610
1310K
21310EAKE4
H310X
110
70
210
115
255
70
30
135
50
M12
18
23
M16
4.7
SR 110x11,5
2
27
GS 10
SN 610
45
SN 610
2310K
22310EAKE4
H2310X
110
70
210
115
255
70
30
135
50
M12
18
23
M16
4.7
SR 110x10
1
34
GS 10
SN 511 1
50
SN 511
1211K
-
H211X
100
70
210
95
255
70
28
130
33
M12
18
23
M16
4.5
SR 100x6
2
25
GS 11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表