Adapters
NTN Corporation
Ball and roller bearing
Self-Aligning Ball Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/self_aligning_bb/sabb_ad_asmtab.prj},{NB=2212SK;H312X},{IDNR=},{SD=60},{D1=55},{B1=47},{D2=80},{B2=13},{ORDER=2212SK;H312X},{MASS=0.390},{DA1=65},{DB=75},{S1=9},{DA=101.5},{RAS=1.5},{D=110},{B=28},{R=1.5},{R1=1.0},{CR=34},{COR=12.6},{CRF=3500},{CORF=1290},{LSG=5300},{LSO=6300},{PPATH=sabb_ad_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D1
Inside diameter
[mm]
B1
max. width
[mm]
D2
Outside Diameter
[mm]
B2
width
[mm]
ORDER
Bearing No.
ⁿ/ₐ
MASS
mass
[kg]
1204SK;H204
20
17
24
32
7
1204SK;H204
0.040
2204SK;H304
20
17
28
32
7
2204SK;H304
0.050
1304SK;H304
20
17
28
32
7
1304SK;H304
0.050
2304SK;H2304
20
17
31
32
7
2304SK;H2304
0.050
1205SK;H205X
25
20
26
38
8
1205SK;H205X
0.070
2205SK;H305X
25
20
29
38
8
2205SK;H305X
0.080
1305SK;H305X
25
20
29
38
8
1305SK;H305X
0.080
2305SK;H2305X
25
20
35
38
8
2305SK;H2305X
0.090
1206SK;H206X
30
25
27
45
8
1206SK;H206X
0.100
2206SK;H306X
30
25
31
45
8
2206SK;H306X
0.110
1306SK;H306X
30
25
31
45
8
1306SK;H306X
0.110
2306SK;H2306X
30
25
38
45
8
2306SK;H2306X
0.130
1207SK;H207X
35
30
29
52
9
1207SK;H207X
0.130
2207SK;H307X
35
30
35
52
9
2207SK;H307X
0.140
1307SK;H307X
35
30
35
52
9
1307SK;H307X
0.140
2307SK;H2307X
35
30
43
52
9
2307SK;H2307X
0.170
1208SK;H208X
40
35
31
58
10
1208SK;H208X
0.170
2208SK;H308X
40
35
36
58
10
2208SK;H308X
0.190
1308SK;H308X
40
35
36
58
10
1308SK;H308X
0.190
2308SK;H2308X
40
35
46
58
10
2308SK;H2308X
0.220
1209SK;H209X
45
40
33
65
11
1209SK;H209X
0.230
2209SK;H309X
45
40
39
65
11
2209SK;H309X
0.250
1309SK;H309X
45
40
39
65
11
1309SK;H309X
0.250
2309SK;H2309X
45
40
50
65
11
2309SK;H2309X
0.280
1210SK;H210X
50
45
35
70
12
1210SK;H210X
0.270
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表