UCHB Hanger units
NTN Corporation
Bearing Units
UCHB Hanger units
Powered by
CAD模型選擇
{ntn/bearing_units/uchb_hanger_units/uchb_asmtab.prj},{NB=UCHB206D1(30,D1)},{SD=30},{GN=D1},{L=78},{H1=103},{C=0.0},{A=28},{H=64},{N=Rp 3/4},{D=40},{J=19},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=R 3/4},{GNP=GA-1/4-28UNF},{NNB=UC206D1},{BLR=19.5},{BSLR=11.30},{CBLR=1980},{CBSLR=1150},{MASS=0.8},{X1=30},{X2=24},{X3=63},{X4=4.5},{X5=1.9},{X6=8},{D4=40.8},{DS=M6x0.75},{NDM2=6},{LS=8},{NDM1=26.441},{UNX=UCHB206},{PPATH=uchb_asmtpl.prj},{DS1=3.3},{BS=3.0},{P=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
H1
Dimension
[mm]
C
Dimension
[mm]
A
Dimension
[mm]
H
Dimension
[mm]
N
Dimension
[mm]
D
Dimension
[mm]
J
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCHB201D1
12
UCHB201D1
64
96
0.0
21
64
Rp 3/4
40
19
31.0
12.7
4.5
M5x0.8
R 3/4
GA-1/4-28UNF
UC201D1
12.8
6.65
1310
680
1.0
UCHB202D1
15
UCHB202D1
64
96
0.0
21
64
Rp 3/4
40
19
31.0
12.7
4.5
M5x0.8
R 3/4
GA-1/4-28UNF
UC202D1
12.8
6.65
1310
680
0.9
UCHB203D1
17
UCHB203D1
64
96
0.0
21
64
Rp 3/4
40
19
31.0
12.7
4.5
M5x0.8
R 3/4
GA-1/4-28UNF
UC203D1
12.8
6.65
1310
680
0.9
UCHB204D1
20
UCHB204D1
64
96
0.0
21
64
Rp 3/4
40
19
31.0
12.7
4.5
M5x0.8
R 3/4
GA-1/4-28UNF
UC204D1
12.8
6.65
1310
680
0.9
UCHB205D1
25
UCHB205D1
78
103
0.0
24
64
Rp 3/4
40
19
34.1
14.3
5.0
M5x0.8
R 3/4
GA-1/4-28UNF
UC205D1
14.0
7.85
1430
800
0.9
UCHB206D1
30
UCHB206D1
78
103
0.0
28
64
Rp 3/4
40
19
38.1
15.9
5.0
M6x0.75
R 3/4
GA-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
0.8
UCHB207D1
35
UCHB207D1
92
116
0.0
30
70
Rp 3/4
40
19
42.9
17.5
6.0
M6x0.75
R 3/4
GA-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
1.2
UCHB208D1
40
UCHB208D1
96
121
2.0
33
73
Rp 3/4
40
19
49.2
19.0
8.0
M8x1
R 3/4
GA-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
1.3
UCHB209D1
45
UCHB209D1
108
136
5.0
35
82
Rp 1
48
21
49.2
19.0
8.0
M8x1
R 1
GA-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
1.8
UCHB210D1
50
UCHB210D1
118
142
5.0
37
83
Rp 1
48
21
51.6
19.0
9.0
M8x1
R 1
GA-PF1/8
UC210D1
35.0
23.20
3600
2370
2.2
UCHB211D1
55
UCHB211D1
126
158
7.0
38
95
Rp 1 1/4
60
25
55.6
22.2
9.0
M8x1
R 1 1/4
GA-PF1/8
UC211D1
43.5
29.20
4450
2980
2.8
UCHB212D1
60
UCHB212D1
142
173
9.0
42
102
Rp 1 1/4
60
28
65.1
25.4
10.0
M10x1.25
R 1 1/4
GA-PF1/8
UC212D1
52.5
36.00
5350
3700
3.7
UCHB213D1
65
UCHB213D1
166
200
9.5
44
117
Rp 1 1/2
70
32
65.1
25.4
10.0
M10x1.25
R 1 1/2
GA-PF1/8
UC213D1
57.5
40.00
5850
4100
5.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表