Type NUKR, NUKREEX
NTN Corporation
Needle Roller Bearings
Stud type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/studtype_track_rollers/nrb_nukr_asmtab.prj},{NB=NUKR180/3AS},{ORDER=NUKR180/3AS},{D=180},{D1=64},{C=72},{FW=91.5},{B=76.0},{B1=200},{B2=124.0},{G=M64x3},{G1=65},{B3=0},{C1=2.0},{N=8},{M=PT1/8},{A=0},{E=103.5},{CR=365000},{COR=555000},{CU=67500},{CRF=37500},{CORF=56500},{CR2=27900},{COR2=253000},{CRF2=2840},{CORF2=25800},{LSG=1000},{TO1=3670},{TO2=375},{MASS=17},{R=64},{R1=3.0},{GM=64},{GM1=60.319},{H=17},{BL=2},{ST=64},{PK=10},{VERS=2},{VERS1=3},{B4=8.07500},{B6=1.50000},{B7=12.16000},{C2=2.95000},{C4=14.15000},{E1=114.81000},{E2=109.71000},{D2=65.50000},{DOR=29.28000},{LOR=21.85000},{D3=129.93000},{DS=64},{X1=1},{PPATH=../nrb_nukr_asmtpl.prj},{X3=1},{X2=2},{NDMM=10.287},{XX=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D
Outside Diameter
[mm]
D1
stud
[mm]
C
width
[mm]
FW
Diameter
[mm]
B
Length
[mm]
B1
Length
[mm]
B2
Length
[mm]
G
thread
ⁿ/ₐ
G1
Length
[mm]
B3
Length
[mm]
C1
width
[mm]
N
Diameter
[mm]
M
thread
ⁿ/ₐ
A
Diameter
[mm]
E
Diameter
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[N]
CR2
Truck Load Capacity
[N]
LSG
Limiting Speeds (Grease)
[min^-1]
TO1
Maximum Torque
[Nxm]
MASS
mass
[kg]
DS
Diameter of Stud
[mm]
NUKR30/3AS
NUKR30/3AS
30
12
14
14.5
15.0
40
25.0
M12x1.5
13
6
0.6
6
0
3
15.0
13300
13500
1650
2620
6900
20
0.088
12
NUKR35/3AS
NUKR35/3AS
35
16
18
19.0
19.5
52
32.5
M16x1.5
17
8
0.8
6
0
3
21.0
22300
25700
3150
3200
5500
52
0.165
16
NUKR40/3AS
NUKR40/3AS
40
18
20
21.5
21.5
58
36.5
M18x1.5
19
8
0.8
6
0
3
23.0
24100
29100
3550
3850
4700
76
0.242
18
NUKR47/3AS
NUKR47/3AS
47
20
24
25.5
25.5
66
40.5
M20x1.5
21
9
0.8
8
0
4
27.0
38500
48000
5900
4700
4000
98
0.38
20
NUKR52/3AS
NUKR52/3AS
52
20
24
30.0
25.5
66
40.5
M20x1.5
21
9
0.8
8
0
4
31.0
42500
57500
7000
5550
3300
98
0.45
20
NUKR62/3AS
NUKR62/3AS
62
24
29
35.0
30.5
80
49.5
M24x1.5
25
11
0.8
8
0
4
38.0
56500
72500
8850
6950
2900
178
0.795
24
NUKR72/3AS
NUKR72/3AS
72
24
29
41.5
30.5
80
49.5
M24x1.5
25
11
0.8
8
0
4
44.0
62000
85500
10400
8050
2400
178
1.01
24
NUKR80/3AS
NUKR80/3AS
80
30
35
47.5
37.0
100
63.0
M30x1.5
32
15
1.0
8
0
4
51.0
101000
151000
18400
9800
2100
360
1.54
30
NUKR90/3AS
NUKR90/3AS
90
30
35
47.5
37.0
100
63.0
M30x1.5
32
15
1.0
8
0
4
51.0
101000
151000
18400
11400
2100
360
1.96
30
NUKR100/3AS
NUKR100/3AS
100
36
43
48.5
46.0
120
74.0
M36x1.5
38
0
1.5
8
PT1/8
0
53.0
119000
167000
20400
13000
2000
630
3.08
36
NUKR120/3AS
NUKR120/3AS
120
42
50
60.5
53.0
140
87.0
M42x1.5
44
0
1.5
8
PT1/8
0
66.0
172000
266000
32500
16400
1700
1020
5.17
42
NUKR140/3AS
NUKR140/3AS
140
48
57
65.0
60.0
160
100.0
M48x1.5
52
0
1.5
8
PT1/8
0
72.5
201000
294000
36000
20000
1500
1540
7.98
48
NUKR150/3AS
NUKR150/3AS
150
52
60
75.5
63.0
170
107.0
M52x1.5
52
0
1.5
8
PT1/8
0
85.5
258000
380000
46500
22000
1300
1950
9.7
52
NUKR160/3AS
NUKR160/3AS
160
56
63
80.5
67.0
180
113.0
M56x3
58
0
2.0
8
PT1/8
0
89.5
274000
400000
49000
24000
1200
2480
11.7
56
NUKR170/3AS
NUKR170/3AS
170
60
66
86.0
70.0
190
120.0
M60x3
58
0
2.0
8
PT1/8
0
96.5
320000
475000
58000
26000
1100
3030
13.9
60
NUKR180/3AS
NUKR180/3AS
180
64
72
91.5
76.0
200
124.0
M64x3
65
0
2.0
8
PT1/8
0
103.5
365000
555000
67500
27900
1000
3670
17
64
NUKR30X/3AS
NUKR30X/3AS
30
12
14
14.5
15.0
40
25.0
M12x1.5
13
6
0.6
6
0
3
15.0
13300
13500
1650
7700
6900
20
0.088
12
NUKR35X/3AS
NUKR35X/3AS
35
16
18
19.0
19.5
52
32.5
M16x1.5
17
8
0.8
6
0
3
21.0
22300
25700
3150
11900
5500
52
0.165
16
NUKR40X/3AS
NUKR40X/3AS
40
18
20
21.5
21.5
58
36.5
M18x1.5
19
8
0.8
6
0
3
23.0
24100
29100
3550
14500
4700
76
0.242
18
NUKR47X/3AS
NUKR47X/3AS
47
20
24
25.5
25.5
66
40.5
M20x1.5
21
9
0.8
8
0
4
27.0
38500
48000
5900
21000
4000
98
0.38
20
NUKR52X/3AS
NUKR52X/3AS
52
20
24
30.0
25.5
66
40.5
M20x1.5
21
9
0.8
8
0
4
31.0
42500
57500
7000
23300
3300
98
0.45
20
NUKR62X/3AS
NUKR62X/3AS
62
24
29
35.0
30.5
80
49.5
M24x1.5
25
11
0.8
8
0
4
38.0
56500
72500
8850
34500
2900
178
0.795
24
NUKR72X/3AS
NUKR72X/3AS
72
24
29
41.5
30.5
80
49.5
M24x1.5
25
11
0.8
8
0
4
44.0
62000
85500
10400
38500
2400
178
1.01
24
NUKR80X/3AS
NUKR80X/3AS
80
30
35
47.5
37.0
100
63.0
M30x1.5
32
15
1.0
8
0
4
51.0
101000
151000
18400
53000
2100
360
1.54
30
NUKR90X/3AS
NUKR90X/3AS
90
30
35
47.5
37.0
100
63.0
M30x1.5
32
15
1.0
8
0
4
51.0
101000
151000
18400
59000
2100
360
1.96
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表