Type NUTR2, NUTR2EEX, NUTR3, NUTR3EEX
NTN Corporation
Needle Roller Bearings
Yoke type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/yoke_type_track_rollers/nrb_nutr2_3_asmtab.prj},{NB=NUTR310/3AS},{IDNR=},{ORDER=NUTR310/3AS},{D=110},{SD=50},{B=32},{C=30},{E=60},{FW=57.0},{R=0.6},{CR=96 500},{COR=150 000},{CU=18300},{CRF=9 800},{CORF=15 300},{CR2=14 700},{COR2=61 000},{CRF2=1 500},{CORF2=6 200},{LSG=1 800},{MASS=1.69},{VERS=0},{PPATH=../nrb_nutr2_3_asmtpl.prj},{H=2.475},{V=1},{DS=110}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D
Outside Diameter
[mm]
SD
Inside Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
E
Diameter
[mm]
FW
Diameter
[mm]
R
Radius
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[N]
CR2
Truck Load Capacity
[N]
LSG
Limiting Speeds (Grease)
[min^-1]
MASS
mass
[kg]
DS
Diameter of Stud
[mm]
NUTR202/3AS
NUTR202/3AS
35
15
19
18
20
19.0
0.3
22 300
25 700
3150
3 200
5 500
0.1
35
NUTR203/3AS
NUTR203/3AS
40
17
21
20
22
21.5
0.3
24 100
29 100
3550
3 850
4 700
0.147
40
NUTR302/3AS
NUTR302/3AS
42
15
19
18
20
19.0
0.3
22 300
25 700
3150
4 100
5 500
0.16
42
NUTR303/3AS
NUTR303/3AS
47
17
21
20
22
21.5
0.3
24 100
29 100
3550
4 700
4 700
0.222
47
NUTR204/3AS
NUTR204/3AS
47
20
25
24
27
25.5
0.3
38 500
48 000
5900
4 700
4 000
0.245
47
NUTR304/3AS
NUTR304/3AS
52
20
25
24
27
25.5
0.3
38 500
48 000
5900
5 550
4 000
0.321
52
NUTR205/3AS
NUTR205/3AS
52
25
25
24
31
30.0
0.3
42 500
57 500
7000
5 550
3 300
0.281
52
NUTR305/3AS
NUTR305/3AS
62
25
25
24
31
30.0
0.3
42 500
57 500
7000
6 950
3 300
0.45
62
NUTR206/3AS
NUTR206/3AS
62
30
29
28
38
35.0
0.3
56 500
72 500
8850
6 950
2 900
0.466
62
NUTR306/3AS
NUTR306/3AS
72
30
29
28
38
35.0
0.3
56 500
72 500
8850
8 050
2 900
0.697
72
NUTR207/3AS
NUTR207/3AS
72
35
29
28
44
41.5
0.6
62 000
85 500
10400
8 050
2 400
0.63
72
NUTR307/3AS
NUTR307/3AS
80
35
29
28
44
41.5
0.6
62 000
85 500
10400
9 800
2 400
0.84
80
NUTR208/3AS
NUTR208/3AS
80
40
32
30
51
47.5
0.6
87 000
125 000
15200
9 800
2 100
0.817
80
NUTR209/3AS
NUTR209/3AS
85
45
32
30
55
52.5
0.6
92 000
137 000
16700
10 400
1 900
0.883
85
NUTR308/3AS
NUTR308/3AS
90
40
32
30
51
47.5
0.6
87 000
125 000
15200
11 400
2 100
1.13
90
NUTR210/3AS
NUTR210/3AS
90
50
32
30
60
57.0
0.6
96 500
150 000
18300
11 400
1 800
0.95
90
NUTR309/3AS
NUTR309/3AS
100
45
32
30
55
52.5
0.6
92 000
137 000
16700
13 000
1 900
1.4
100
NUTR310/3AS
NUTR310/3AS
110
50
32
30
60
57.0
0.6
96 500
150 000
18300
14 700
1 800
1.69
110
NUTR202X/3AS
NUTR202X/3AS
35
15
19
18
20
19.0
0.3
22 300
25 700
3150
11 900
5 500
0.1
35
NUTR203X/3AS
NUTR203X/3AS
40
17
21
20
22
21.5
0.3
24 100
29 100
3550
14 500
4 700
0.147
40
NUTR302X/3AS
NUTR302X/3AS
42
15
19
18
20
19.0
0.3
22 300
25 700
3150
14 300
5 500
0.16
42
NUTR303X/3AS
NUTR303X/3AS
47
17
21
20
22
21.5
0.3
24 100
29 100
3550
17 000
4 700
0.222
47
NUTR204X/3AS
NUTR204X/3AS
47
20
25
24
27
25.5
0.3
38 500
48 000
5900
21 000
4 000
0.245
47
NUTR304X/3AS
NUTR304X/3AS
52
20
25
24
27
25.5
0.3
38 500
48 000
5900
23 300
4 000
0.321
52
NUTR205X/3AS
NUTR205X/3AS
52
25
25
24
31
30.0
0.3
42 500
57 500
7000
23 300
3 300
0.281
52
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表