Type SN6,S6
NTN Corporation
Plummer Blocks
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sn6s6.prj},{NB=SN615_1315SK_H315X},{IDNR=},{ORDER=SN615_1315SK_H315X},{VERS=1},{MD1=65},{BN=SN615},{SBBN=1315SK},{AD1=H315X},{AN=SR160x14},{Q=2},{SRBN=21315K},{AD2=H315X},{AN1=SR160x14},{D=160},{H=100},{J=290},{N=22},{N1=27},{A=140},{L=345},{A1=100},{H1=35},{H2=195},{G=65},{T=M16},{DP=R1/8},{S=M20},{MASS=12.0},{Q1=2},{Y=36},{RSN=ZF15},{E=-},{F=100},{K=5},{A3=126},{C=188},{F1=17},{B=56},{F2=22},{A2=44},{J2=94},{B1=5},{B2=76},{F3=12},{H3=21},{D2=94},{TS=24},{TK=10},{TSS=3.0},{SC=1},{E1=1},{E12=1},{E11=0},{F4=55},{CC=MF15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MD1
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SBBN
Self-aligning Ball Bearing Numbers
ⁿ/ₐ
AD1
Adaptor
ⁿ/ₐ
AN
Locating Rings Number
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
AD2
Adaptor
ⁿ/ₐ
AN1
Locating Rings Number
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
Q1
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
CC
Closing cap
ⁿ/ₐ
SN606
25
SN606
1306SK
H306X
SR72x9
2
-
-
-
72
50
150
15
20
82
185
52
22
95
37
M10
R1/8
M12
2.3
0
19
ZF6
MF6
SN606
25
SN606
2306SK
H2306X
SR72x10
1
-
-
-
72
50
150
15
20
82
185
52
22
95
37
M10
R1/8
M12
2.3
0
23
ZF6
MF6
SN607
30
SN607
1307SK
H307X
SR80x10
2
-
-
-
80
60
170
15
20
90
205
60
25
110
41
M10
R1/8
M12
3.0
0
21
ZF7
MF7
SN607
30
SN607
2307SK
H2307X
SR80x10
1
-
-
-
80
60
170
15
20
90
205
60
25
110
41
M10
R1/8
M12
3.0
0
26
ZF7
MF7
SN608
35
SN608
1308SK
H308X
SR90x10
2
21308CK
H308X
SR90x10
90
60
170
15
20
95
205
60
25
115
43
M10
R1/8
M12
3.1
2
23
ZF8
MF8
SN608
35
SN608
2308SK
H2308X
SR90x10
1
22308EAKD1
H2308X
SR90x10
90
60
170
15
20
95
205
60
25
115
43
M10
R1/8
M12
3.1
1
28
ZF8
MF8
SN609
40
SN609
1309SK
H309X
SR100x10.5
2
21309CK
H309X
SR100x10.5
100
70
210
18
23
105
255
70
28
130
46
M12
R1/8
M16
4.4
2
25
ZF9
MF9
SN609
40
SN609
2309SK
H2309X
SR100x10
1
22309EAKD1
H2309X
SR100x10
100
70
210
18
23
105
255
70
28
130
46
M12
R1/8
M16
4.4
1
31
ZF9
MF9
SN610
45
SN610
1310SK
H310X
SR110x11.5
2
21310CK
H310X
SR110x11.5
110
70
210
18
23
115
255
70
30
135
50
M12
R1/8
M16
5.0
2
27
ZF10
MF10
SN610
45
SN610
2310SK
H2310X
SR110x10
1
22310EAKD1
H2310X
SR110x10
110
70
210
18
23
115
255
70
30
135
50
M12
R1/8
M16
5.0
1
34
ZF10
MF10
SN611
50
SN611
1311SK
H311X
SR120x12
2
21311K
H311X
SR120x12
120
80
230
18
23
120
275
80
30
150
53
M12
R1/8
M16
5.8
2
29
ZF11
MF11
SN611
50
SN611
2311SK
H2311X
SR120x10
1
22311EAKD1
H2311X
SR120x10
120
80
230
18
23
120
275
80
30
150
53
M12
R1/8
M16
5.8
1
36
ZF11
MF11
SN612
55
SN612
1312SK
H312X
SR130x12.5
2
21312K
H312X
SR130x12.5
130
80
230
18
23
125
280
80
30
155
56
M12
R1/8
M16
7.7
2
31
ZF12
MF12
SN612
55
SN612
2312SK
H2312X
SR130x10
1
22312EAKD1
H2312X
SR130x10
130
80
230
18
23
125
280
80
30
155
56
M12
R1/8
M16
7.7
1
39
ZF12
MF12
SN613
60
SN613
1313SK
H313X
SR140x12.5
2
21313K
H313X
SR140x12.5
140
95
260
22
27
130
315
90
32
175
58
M16
R1/8
M20
9.8
2
33
ZF13
MF13
SN613
60
SN613
2313SK
H2313X
SR140x10
1
22313EAKD1
H2313X
SR140x10
140
95
260
22
27
130
315
90
32
175
58
M16
R1/8
M20
9.8
1
40
ZF13
MF13
SN615
65
SN615
1315SK
H315X
SR160x14
2
21315K
H315X
SR160x14
160
100
290
22
27
140
345
100
35
195
65
M16
R1/8
M20
12.0
2
36
ZF15
MF15
SN615
65
SN615
2315SK
H2315X
SR160x10
1
22315EAKD1
H2315X
SR160x10
160
100
290
22
27
140
345
100
35
195
65
M16
R1/8
M20
12.0
1
45
ZF15
MF15
SN616
70
SN616
1316SK
H316X
SR170x14.5
2
21316K
H316X
SR170x14.5
170
112
290
22
27
145
345
100
35
212
68
M16
R1/8
M20
15.0
2
39
ZF16
MF16
SN616
70
SN616
2316SK
H2316X
SR170x10
1
22316EAKD1
H2316X
SR170x10
170
112
290
22
27
145
345
100
35
212
68
M16
R1/8
M20
15.0
1
48
ZF16
MF16
SN617
75
SN617
1317SK
H317X
SR180x14.5
2
21317K
H317X
SR180x14.5
180
112
320
26
32
155
380
110
40
218
70
M20
R1/8
M24
17.0
2
41
ZF17
MF17
SN617
75
SN617
2317SK
H2317X
SR180x10
1
22317EAKD1
H2317X
SR180x10
180
112
320
26
32
155
380
110
40
218
70
M20
R1/8
M24
17.0
1
50
ZF17
MF17
S618
80
S618
1318SK
H318X
SR190x15.3
2
21318K
H318X
SR190x15.3
190
112
320
26
35
160
400
110
33
230
74
M20
R1/4
M24
21.0
2
42
ZF18
MF18
S618
80
S618
2318SK
H2318X
SR190x9.5
1
22318EAKD1
H2318X
SR190x9.5
190
112
320
26
35
160
400
110
33
230
74
M20
R1/4
M24
21.0
1
52
ZF18
MF18
S619
85
S619
1319SK
H319X
SR200x15.8
2
21319K
H319X
SR200x15.8
200
125
350
26
35
170
420
120
36
245
77
M20
R1/4
M24
24.0
2
44
ZF19
MF19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表