Type SNZ2
NTN Corporation
Plummer Blocks
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_snz2.prj},{NB=SNZ216_2216S},{IDNR=},{ORDER=SNZ216_2216S},{MD=80},{MD2=70},{MD3=90},{BN=SNZ216},{SBBN=2216S},{AN=SR140x10},{Q=1},{SRBN=22216EAD1},{AN1=SR140x10},{Q1=1},{D=140},{H=95},{J=260},{N=22},{N1=27},{A=120},{L=315},{A1=90},{H1=32},{H2=175},{G=43.0},{T=M16},{DP=R1/8},{S=M20},{MASS=9.4},{NN=AN16},{WN=AW16X},{Y=36.000},{RSN=ZF16},{RSN1=ZF20},{CC=MF16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MD
shaft diameter
[mm]
MD2
shaft diameter
[mm]
MD3
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SBBN
Self-aligning Ball Bearing Numbers
ⁿ/ₐ
AN
Locating Rings Number
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
AN1
Locating Rings Number
ⁿ/ₐ
Q1
Locating Rings Quantity
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
NN
Nut Number
ⁿ/ₐ
WN
Washer Number
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
RSN1
Rubber Seals Number
ⁿ/ₐ
CC
Closing cap
ⁿ/ₐ
SNZ206
30
25
35
SNZ206
1206S
SR62x7
2
-
-
0
62
50
150
15
20
77
185
52
22
90
30.0
M8
R1/8
M12
1.8
AN06
AW06X
18.000
ZF6
ZF8
MF6
SNZ206
30
25
35
SNZ206
2206S
SR62x10
1
22206EAW33
SR62x10
1
62
50
150
15
20
77
185
52
22
90
30.0
M8
R1/8
M12
1.8
AN06
AW06X
20.000
ZF6
ZF8
MF6
SNZ207
35
30
45
SNZ207
1207S
SR72x8
2
-
-
0
72
50
150
15
20
82
185
52
22
95
33.0
M10
R1/8
M12
2.2
AN07
AW07X
19.000
ZF7
ZF10
MF7
SNZ207
35
30
45
SNZ207
2207S
SR72x10
1
22207EAW33
SR72x10
1
72
50
150
15
20
82
185
52
22
95
33.0
M10
R1/8
M12
2.2
AN07
AW07X
22.000
ZF7
ZF10
MF7
SNZ208
40
35
50
SNZ208
1208S
SR80x7.5
2
-
-
0
80
60
170
15
20
85
205
60
25
110
33.0
M10
R1/8
M12
2.9
AN08
AW08X
21.000
ZF8
ZF11
MF8
SNZ208
40
35
50
SNZ208
2208S
SR80x10
1
22208EAD1
SR80x10
1
80
60
170
15
20
85
205
60
25
110
33.0
M10
R1/8
M12
2.9
AN08
AW08X
23.000
ZF8
ZF11
MF8
SNZ209
45
40
55
SNZ209
1209S
SR85x6
2
-
-
0
85
60
170
15
20
85
205
60
25
112
31.0
M10
R1/8
M12
3.2
AN09
AW09X
22.000
ZF9
ZF12
MF9
SNZ209
45
40
55
SNZ209
2209S
SR85x8
1
22209EAD1
SR85x8
1
85
60
170
15
20
85
205
60
25
112
31.0
M10
R1/8
M12
3.2
AN09
AW09X
24.000
ZF9
ZF12
MF9
SNZ210
50
45
60
SNZ210
1210S
SR90x6.5
2
-
-
0
90
60
170
15
20
90
205
60
25
115
33.0
M10
R1/8
M12
3.4
AN10
AW10X
24.000
ZF10
ZF13
MF10
SNZ210
50
45
60
SNZ210
2210S
SR90x10
1
22210EAD1
SR90x10
1
90
60
170
15
20
90
205
60
25
115
33.0
M10
R1/8
M12
3.4
AN10
AW10X
25.000
ZF10
ZF13
MF10
SNZ211
55
50
65
SNZ211
1211S
SR100x6
2
-
-
0
100
70
210
18
23
95
255
70
28
130
33.0
M12
R1/8
M16
4.5
AN11
AW11X
25.000
ZF11
ZF15
MF11
SNZ211
55
50
65
SNZ211
2211S
SR100x8
1
22211EAD1
SR100x8
1
100
70
210
18
23
95
255
70
28
130
33.0
M12
R1/8
M16
4.5
AN11
AW11X
27.000
ZF11
ZF15
MF11
SNZ212
60
55
70
SNZ212
1212S
SR110x8
2
-
-
0
110
70
210
18
23
105
255
70
30
135
38.0
M12
R1/8
M16
5.4
AN12
AW12X
26.000
ZF12
ZF16
MF12
SNZ212
60
55
70
SNZ212
2212S
SR110x10
1
22212EAD1
SR110x10
1
110
70
210
18
23
105
255
70
30
135
38.0
M12
R1/8
M16
5.4
AN12
AW12X
29.000
ZF12
ZF16
MF12
SNZ213
65
60
75
SNZ213
1213S
SR120x10
2
-
-
0
120
80
230
18
23
110
275
80
30
150
43.0
M12
R1/8
M16
6.2
AN13
AW13X
28.000
ZF13
ZF17
MF13
SNZ213
65
60
75
SNZ213
2213S
SR120x12
1
22213EAD1
SR120x12
1
120
80
230
18
23
110
275
80
30
150
43.0
M12
R1/8
M16
6.2
AN13
AW13X
32.000
ZF13
ZF17
MF13
SNZ214
70
60
80
SNZ214
1214S
SR125x10
2
-
-
0
125
80
230
18
23
115
275
80
30
155
44.0
M12
R1/8
M16
6.7
AN14
AW14X
28.000
ZF13
ZF18
MF13
SNZ214
70
60
80
SNZ214
2214S
SR125x13
1
22214EAD1
SR125x13
1
125
80
230
18
23
115
275
80
30
155
44.0
M12
R1/8
M16
6.7
AN14
AW14X
32.000
ZF13
ZF18
MF13
SNZ215
75
65
85
SNZ215
1215S
SR130x8
2
-
-
0
130
80
230
18
23
115
280
80
30
155
41.0
M12
R1/8
M16
7.6
AN15
AW15
30.000
ZF15
ZF19
MF15
SNZ215
75
65
85
SNZ215
2215S
SR130x10
1
22215EAD1
SR130x10
1
130
80
230
18
23
115
280
80
30
155
41.0
M12
R1/8
M16
7.6
AN15
AW15
33.000
ZF15
ZF19
MF15
SNZ216
80
70
90
SNZ216
1216S
SR140x8.5
2
-
-
0
140
95
260
22
27
120
315
90
32
175
43.0
M16
R1/8
M20
9.4
AN16
AW16X
32.000
ZF16
ZF20
MF16
SNZ216
80
70
90
SNZ216
2216S
SR140x10
1
22216EAD1
SR140x10
1
140
95
260
22
27
120
315
90
32
175
43.0
M16
R1/8
M20
9.4
AN16
AW16X
36.000
ZF16
ZF20
MF16
SNZ217
85
75
95
SNZ217
1217S
SR150x9
2
-
-
0
150
95
260
22
27
125
320
90
32
185
46.0
M16
R1/8
M20
10.0
AN17
AW17X
34.000
ZF17
ZF21
MF17
SNZ217
85
75
95
SNZ217
2217S
SR150x10
1
22217EAD1
SR150x10
1
150
95
260
22
27
125
320
90
32
185
46.0
M16
R1/8
M20
10.0
AN17
AW17X
38.000
ZF17
ZF21
MF17
SNZ218
90
80
100
SNZ218
1218S
SR160x16.2
2
-
-
0
160
100
290
22
27
145
345
100
35
195
62.4
M16
R1/8
M20
13.0
AN18
AW18X
35.000
ZF18
ZF22
MF18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表