目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
K EO - Union cross
Parker
ERMETO DIN-fittings
Tube to tube
Powered by
CAD模型選擇
{parker/i_eo_din/01i_rohr_rohr/k.prj},{NB=EO Kreuz-Stutzen K28LCFX},{IDNR=},{ZFACTOR=2.600},{ZOOM=1.600},{ERMETO=K28LCFX},{PN=160},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{XOMD=0.000},{BAUREIHE=L},{D1=28.000},{D3=24.000},{L1=38.000},{L2=30.500},{L3=47.000},{S1=36.000},{S2=41.000},{T1=36.000},{P=2.0},{T1KG=33.546},{KDI=33.835},{D4K=30.000},{L2A=14.000},{L4M=21.000},{LMIP=14.000},{PT=0.300},{WEIGHT=0.39200},{ERMETO2=K28LCFX}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D3
Bore
[mm]
L1
Stud length w/o nuts
[mm]
L2
Tube seat distance
[mm]
L3
Stud length with nuts
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Union cross K04ZLLCF
K04ZLLCF
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
0.03680
EO Union cross K04LLCF
K04LLCF
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
0.03172
EO Union cross K04LLCFX
K04LLCFX
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
0.01380
EO Union cross K06ZLLCF
K06ZLLCF
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
0.04332
EO Union cross K06LLCF
K06LLCF
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
0.04332
EO Union cross K06LLCFX
K06LLCFX
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
0.01420
EO Union cross K08LLCF
K08LLCF
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
0.05700
EO Union cross K08LLCFX
K08LLCFX
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
0.02360
EO Union cross K06ZLCF
K06ZLCF
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.08276
EO Union cross K06LCF
K06LCF
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.08840
EO Union cross K06LCFX
K06LCFX
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.03503
EO Union cross K06ZL71
K06ZL71
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.08390
EO Union cross K06L71
K06L71
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.08250
EO Union cross K06L71X
K06L71X
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
0.03430
EO Union cross K08ZLCF
K08ZLCF
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.11122
EO Union cross K08LCF
K08LCF
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.11832
EO Union cross K08LCFX
K08LCFX
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.04050
EO Union cross K08ZL71
K08ZL71
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.11591
EO Union cross K08L71
K08L71
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.14000
EO Union cross K08L71X
K08L71X
X
L
8.000
6.000
21.000
14.000
29.000
12.000
17.000
0.04191
EO Union cross K10ZLCF
K10ZLCF
X
L
10.000
8.000
22.000
15.000
30.000
14.000
19.000
0.13650
EO Union cross K10LCF
K10LCF
X
L
10.000
8.000
22.000
15.000
30.000
14.000
19.000
0.14820
EO Union cross K10LCFX
K10LCFX
X
L
10.000
8.000
22.000
15.000
30.000
14.000
19.000
0.05300
EO Union cross K10ZL71
K10ZL71
X
L
10.000
8.000
22.000
15.000
30.000
14.000
19.000
0.13760
EO Union cross K10L71
K10L71
X
L
10.000
8.000
22.000
15.000
30.000
14.000
19.000
0.15730
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表