目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EGE-M-ED EO - Swivel connector
Parker
ERMETO DIN-fittings
Male Stud Connector
Powered by
CAD模型選擇
{parker/i_eo_din/04i_ge/ege_m_ed.prj},{NB=EO Gerader Einschraubstutzen mit Dichtkegel EGE38SMED71},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.500},{ERMETO=EGE38SMED71},{BESTNR=EGE38SMED},{INFO=PDF Link},{PHASEOUT=Phase-out info},{WERKSTOFF=Edelstahl},{BAUREIHE=S},{D1=38.000},{T=M 48 X 2},{NDM=48.000},{P=2.0},{D3=30.000},{D4=55.000},{L1=60.000},{L2=22.000},{S1=55.000},{S2=60.000},{DK=37.550},{DZ=46.950},{L=74.500},{LK=26.150},{LO=4.675},{LD=16.400},{DF=44.500},{LF=4.150},{LB=3.100},{L1ED=2.000},{SS=2.400},{TMDF=52.000},{PMDF=2.0},{LMDF=30.000},{LDMDF=21.900},{PT=0.300},{WEIGHT=1.03200},{WERKSTOFFVIS=Edelstahl},{ERMETO2=EGE38SMED71}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Thread
ⁿ/ₐ
D3
Through hole
[mm]
D4
Collar diameter
[mm]
L1
Distance to tube seat
[mm]
L2
Length male stud end
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Swivel connector EGE06...
EGE06LMED71
Stainlees Steel
L
6.000
M 10 X 1
2.500
14.000
24.500
8.000
14.000
14.000
0.02772
EO Swivel connector EGE08...
EGE08LMED71
Stainlees Steel
L
8.000
M 12 X 1,5
4.000
17.000
26.500
12.000
17.000
17.000
0.04650
EO Swivel connector EGE10...
EGE10LMED71
Stainlees Steel
L
10.000
M 14 X1,5
6.000
19.000
27.500
12.000
19.000
19.000
0.06000
EO Swivel connector EGE12...
EGE12LMED71
Stainlees Steel
L
12.000
M 16 X1,5
8.000
22.000
30.500
12.000
22.000
22.000
0.08373
EO Swivel connector EGE12...
EGE12LM22X1.5ED71
Stainlees Steel
L
12.000
M 22 X 1,5
8.000
27.000
27.000
14.000
27.000
22.000
0.09700
EO Swivel connector EGE15...
EGE15LMED71
Stainlees Steel
L
15.000
M 18 X 1,5
10.000
24.000
31.500
12.000
24.000
27.000
0.12000
EO Swivel connector EGE15...
EGE15LM22X1.5ED71
Stainlees Steel
L
15.000
M 22 X1,5
10.000
27.000
32.000
14.000
27.000
27.000
0.14860
EO Swivel connector EGE18...
EGE18LMED71
Stainlees Steel
L
18.000
M 22 X 1,5
13.000
27.000
31.500
14.000
27.000
32.000
0.15600
EO Swivel connector EGE22...
EGE22LMED71
Stainlees Steel
L
22.000
M 26 X 1,5
17.000
32.000
32.500
16.000
32.000
36.000
0.20693
EO Swivel connector EGE28...
EGE28LMED71
Stainlees Steel
L
28.000
M 33 X 2
22.000
40.000
35.000
18.000
41.000
41.000
0.31200
EO Swivel connector EGE35...
EGE35LMED71
Stainlees Steel
L
35.000
M 42 X 2
28.000
50.000
42.500
20.000
50.000
50.000
0.00100
EO Swivel connector EGE42...
EGE42LMED71
Stainlees Steel
L
42.000
M 48 X 2
34.000
55.000
46.500
22.000
55.000
60.000
0.74515
EO Swivel connector EGE06...
EGE06SMED71
Stainlees Steel
S
6.000
M 12 X 1,5
2.500
17.000
27.000
12.000
17.000
17.000
0.04847
EO Swivel connector EGE08...
EGE08SMED71
Stainlees Steel
S
8.000
M 14 X 1,5
4.000
19.000
29.500
12.000
19.000
19.000
0.06626
EO Swivel connector EGE10...
EGE10SMED71
Stainlees Steel
S
10.000
M 16 X 1,5
6.000
22.000
32.000
12.000
22.000
22.000
0.09403
EO Swivel connector EGE12...
EGE12SMED71
Stainlees Steel
S
12.000
M 18 X 1,5
8.000
24.000
34.000
12.000
24.000
24.000
0.11800
EO Swivel connector EGE14...
EGE14SMED71
Stainlees Steel
S
14.000
M 20 X 1,5
9.000
26.000
36.500
14.000
27.000
27.000
0.16400
EO Swivel connector EGE16...
EGE16SMED71
Stainlees Steel
S
16.000
M 22 X 1,5
11.000
27.000
37.000
14.000
27.000
30.000
0.19060
EO Swivel connector EGE20...
EGE20SMED71
Stainlees Steel
S
20.000
M 27 X 2
14.000
32.000
43.000
16.000
32.000
36.000
0.29200
EO Swivel connector EGE25...
EGE25SMED71
Stainlees Steel
S
25.000
M 33 X 2
18.000
40.000
48.000
18.000
41.000
46.000
0.50502
EO Swivel connector EGE30...
EGE30SMED71
Stainlees Steel
S
30.000
M 42 X 2
23.000
50.000
51.000
20.000
50.000
50.000
0.73550
EO Swivel connector EGE38...
EGE38SMED71
Stainlees Steel
S
38.000
M 48 X 2
30.000
55.000
60.000
22.000
55.000
60.000
1.03200
EO Swivel connector EGE06...
EGE06LMEDCF
Steel, zinc plated, chrom...
L
6.000
M 10 X 1
2.500
14.000
24.500
8.000
14.000
14.000
0.02780
EO Swivel connector EGE08...
EGE08LMEDCF
Steel, zinc plated, chrom...
L
8.000
M 12 X 1,5
4.000
17.000
26.500
12.000
17.000
17.000
0.04475
EO Swivel connector EGE10...
EGE10LMEDCF
Steel, zinc plated, chrom...
L
10.000
M 14 X1,5
6.000
19.000
27.500
12.000
19.000
19.000
0.05698
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表