目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WHK-R - WHK-R high pressure elbow swivel screw connection
Parker
ERMETO DIN-fittings
Banjo Fittings
Powered by
CAD模型選擇
{parker/i_eo_din/07i_schwenkverschrbg/whk_r.prj},{NB=WHK-R Hochdruck-Winkel- Schwenkverschraubung WHK28LROMDCF},{ERMETO=WHK28LROMDCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAUREIHE=L},{D1=28},{PN=200},{T=G 1 A},{D3=24.0},{D4=21.0},{D5=40.8},{L1=39.4},{L2=31.7},{L3=30.5},{L4=18.0},{L5=62.0},{L6=48.4},{L7=2.65},{S1=46},{S2=41},{S3=41},{WEIGHT=0.94200},{TD=33.249},{TP=2.309},{SH=10.500},{ZOOM=0.800},{ZFACTOR=1.200},{TD2=36},{TP2=2.000},{CD1=30.500},{CL1=7.650},{ERMETO2=WHK28LROMD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Model series
ⁿ/ₐ
D1
Tube O.D.
ⁿ/ₐ
PN
Pressure
ⁿ/ₐ
T
Male stud end
ⁿ/ₐ
D3
Bore in tube end
ⁿ/ₐ
D4
Bore in stud end
ⁿ/ₐ
D5
Sealing ring DKA diameter
ⁿ/ₐ
L1
Stud length w/o nut
ⁿ/ₐ
L2
Distance tube seat/center
ⁿ/ₐ
L3
Distance tube seat center/basis
ⁿ/ₐ
L4
Male stud end length
ⁿ/ₐ
L5
Height
ⁿ/ₐ
L6
Stud length with nut
ⁿ/ₐ
L7
Sealing ring DKA height
ⁿ/ₐ
S1
HEX Body
ⁿ/ₐ
S2
HEX Screw
ⁿ/ₐ
S3
HEX Nut
ⁿ/ₐ
WEIGHT
Gewicht
[kg]
WHK-R high pressure elbow...
WHK04LLROMDCF
Steel, zinc plated, chrom...
LL
4
100
G 1/8 A
3.0
4.5
14.8
15.8
11.6
10.0
8.0
22.0
21.3
1.15
14
13
10
0.03100
WHK-R high pressure elbow...
WHK06LLROMDCF
Steel, zinc plated, chrom...
LL
6
100
G 1/8 A
4.5
4.5
14.8
15.8
10.1
10.0
8.0
22.0
21.8
1.15
14
13
12
0.03200
WHK-R high pressure elbow...
WHK08LLROMDCF
Steel, zinc plated, chrom...
LL
8
100
G 1/8 A
6.0
4.5
14.8
16.8
11.1
10.0
8.0
22.0
22.8
1.15
14
13
14
0.03500
WHK-R high pressure elbow...
WHK06LROMDCF
Steel, zinc plated, chrom...
L
6
250
G 1/8 A
4.0
4.5
14.8
17.5
10.4
10.0
8.0
22.0
25.0
1.15
14
13
14
0.05000
WHK-R high pressure elbow...
WHK08LROMDCF
Steel, zinc plated, chrom...
L
8
250
G 1/4 A
6.0
6.0
19.8
20.3
13.1
13.0
11.5
27.5
26.8
1.65
19
17
17
0.09400
WHK-R high pressure elbow...
WHK10LROMDCF
Steel, zinc plated, chrom...
L
10
250
G 1/4 A
8.0
6.0
19.8
21.3
14.1
13.0
11.5
27.5
28.8
1.65
19
17
19
0.09600
WHK-R high pressure elbow...
WHK12LROMDCF
Steel, zinc plated, chrom...
L
12
250
G 3/8 A
10.0
7.5
22.8
23.3
16.1
16.0
11.5
34.0
30.8
2.15
24
22
22
0.16800
WHK-R high pressure elbow...
WHK15LROMDCF
Steel, zinc plated, chrom...
L
15
200
G 1/2 A
12.0
12.0
27.8
27.5
20.4
21.5
14.0
44.0
35.5
2.65
30
27
27
0.29470
WHK-R high pressure elbow...
WHK18LROMDCF
Steel, zinc plated, chrom...
L
18
200
G 1/2 A
15.0
12.0
27.8
28.3
20.6
21.5
14.0
44.0
36.8
2.65
30
27
32
0.29260
WHK-R high pressure elbow...
WHK22LROMDCF
Steel, zinc plated, chrom...
L
22
200
G 3/4 A
19.0
16.0
32.8
33.0
25.4
24.0
15.5
50.5
41.5
2.65
36
32
36
0.53950
WHK-R high pressure elbow...
WHK28LROMDCF
Steel, zinc plated, chrom...
L
28
200
G 1 A
24.0
21.0
40.8
39.4
31.7
30.5
18.0
62.0
48.4
2.65
46
41
41
0.94200
WHK-R high pressure elbow...
WHK35LROMDCF
Steel, zinc plated, chrom...
L
35
150
G 1 1/4 A
30.0
27.0
50.8
46.4
35.7
35.5
19.6
74.0
57.4
2.65
60
50
50
1.49968
WHK-R high pressure elbow...
WHK42LROMDCF
Steel, zinc plated, chrom...
L
42
125
G 1 1/2 A
36.0
34.0
55.8
51.4
40.2
40.5
21.6
83.5
62.9
2.65
65
55
60
2.19451
WHK-R high pressure elbow...
WHK06SROMDCF
Steel, zinc plated, chrom...
S
6
250
G 1/4 A
4.0
6.0
19.8
22.3
15.1
13.0
11.5
27.5
29.8
1.65
19
17
17
0.09830
WHK-R high pressure elbow...
WHK08SROMDCF
Steel, zinc plated, chrom...
S
8
250
G 1/4 A
5.0
6.0
19.8
22.3
15.1
13.0
11.5
27.5
29.8
1.65
19
17
19
0.10280
WHK-R high pressure elbow...
WHK10SROMDCF
Steel, zinc plated, chrom...
S
10
250
G 3/8 A
7.0
7.5
22.8
23.8
16.1
16.0
11.5
34.0
32.3
2.15
24
22
22
0.17820
WHK-R high pressure elbow...
WHK12SROMDCF
Steel, zinc plated, chrom...
S
12
200
G 3/8 A
8.0
7.5
22.8
23.8
16.1
16.0
11.5
34.0
32.3
2.15
24
22
24
0.17800
WHK-R high pressure elbow...
WHK16SROMDCF
Steel, zinc plated, chrom...
S
16
200
G 1/2 A
12.0
12.0
27.8
30.0
21.4
21.5
14.0
44.0
39.5
2.65
30
27
30
0.30400
WHK-R high pressure elbow...
WHK20SROMDCF
Steel, zinc plated, chrom...
S
20
200
G 3/4 A
16.0
16.0
32.8
35.0
24.4
24.0
15.5
50.5
46.0
2.65
36
32
36
0.55460
WHK-R high pressure elbow...
WHK25SROMDCF
Steel, zinc plated, chrom...
S
25
200
G 1 A
20.0
21.0
40.8
43.4
31.2
30.5
18.0
62.0
55.4
2.65
46
41
46
0.97320
WHK-R high pressure elbow...
WHK30SROMDCF
Steel, zinc plated, chrom...
S
30
150
G 1 1/4 A
25.0
27.0
50.8
50.5
36.9
35.5
19.6
74.0
63.5
2.65
60
50
50
1.55968
WHK-R high pressure elbow...
WHK38SROMDCF
Steel, zinc plated, chrom...
S
38
125
G 1 1/2 A
32.0
34.0
55.8
57.5
41.4
40.5
21.6
83.5
72.0
2.65
65
55
60
2.29451
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表