目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CRM Adapter - Male stud elbow
Parker
PARKER Adapters
NPTF Adapters Male/Male
Powered by
CAD模型選擇
{parker/n_adapter/01n_nptf_eins_eins/crm.prj},{NB=Adapter Winkel-Einschraubstutzen 11/2CRS},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.600},{ERMETO=11/2CRS},{INFO=PDF Link},{WERKSTOFF=Stahl},{PT=1 1/2-11 1/2},{PT1=1 1/2-11 1/2},{D=38.000},{D1=38.000},{N=59.000},{N1=59.000},{XX=56.000},{XX1=45.000},{Y=48.000},{L=25.800},{L1=25.800},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=11/2CRS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PT
Thread NPT/NPTF
ⁿ/ₐ
PT1
Thread NPT/NPTF
ⁿ/ₐ
D
Bore
[mm]
D1
Bore 1
[mm]
N
Overall length
[mm]
N1
Overall length 1
[mm]
XX
Distance
[mm]
XX1
Distance 1
[mm]
Y
HEX Body
[mm]
Adapters Male thread elbo...
1/8CRS
Steel
1/8-27
1/8-27
5.000
5.000
20.000
20.000
14.000
14.000
11.000
Adapters Male thread elbo...
1/4CMRS
Steel
1/4-18
1/4-18
7.000
7.000
28.000
28.000
19.000
19.000
14.000
Adapters Male thread elbo...
3/8CRS
Steel
3/8-18
3/8-18
10.000
10.000
31.000
31.000
22.000
22.000
19.000
Adapters Male thread elbo...
3/8X1/4CRS
Steel
3/8-18
1/4-18
10.000
7.000
31.000
31.000
22.000
22.000
19.000
Adapters Male thread elbo...
1/2CRS
Steel
1/2-14
1/2-14
14.000
14.000
37.000
37.000
26.000
26.000
22.000
Adapters Male thread elbo...
1/2X3/8CRS
Steel
1/2-14
3/8-18
14.000
10.000
37.000
33.000
26.000
24.000
22.000
Adapters Male thread elbo...
3/4CRS
Steel
3/4-14
3/4-14
18.000
18.000
40.000
40.000
28.000
28.000
27.000
Adapters Male thread elbo...
3/4X1/2CRS
Steel
3/4-14
1/2-14
18.000
14.000
40.000
37.000
28.000
26.000
27.000
Adapters Male thread elbo...
1CRS
Steel
1-11 1/2
1-11 1/2
24.000
24.000
50.000
50.000
36.000
36.000
41.000
Adapters Male thread elbo...
11/4CRS
Steel
1 1/4-11 1/2
1 1/4-11 1/2
32.000
32.000
56.000
56.000
41.000
41.000
48.000
Adapters Male thread elbo...
11/2CRS
Steel
1 1/2-11 1/2
1 1/2-11 1/2
38.000
38.000
59.000
59.000
56.000
45.000
48.000
Adapters Male thread elbo...
1/8CRSS
Stainless Steel
1/8-27
1/8-27
5.000
5.000
20.000
20.000
14.000
14.000
11.000
Adapters Male thread elbo...
1/4CRSS
Stainless Steel
1/4-18
1/4-18
7.000
7.000
28.000
28.000
19.000
19.000
14.000
Adapters Male thread elbo...
3/8CRSS
Stainless Steel
3/8-18
3/8-18
10.000
10.000
31.000
31.000
22.000
22.000
19.000
Adapters Male thread elbo...
3/8X1/4CRSS
Stainless Steel
3/8-18
1/4-18
10.000
7.000
31.000
31.000
22.000
22.000
19.000
Adapters Male thread elbo...
1/2CRSS
Stainless Steel
1/2-14
1/2-14
14.000
14.000
37.000
37.000
26.000
26.000
22.000
Adapters Male thread elbo...
1/2X3/8CRSS
Stainless Steel
1/2-14
3/8-18
14.000
10.000
37.000
33.000
26.000
24.000
22.000
Adapters Male thread elbo...
3/4CRSS
Stainless Steel
3/4-14
3/4-14
18.000
18.000
40.000
40.000
28.000
28.000
27.000
Adapters Male thread elbo...
3/4X1/2CRSS
Stainless Steel
3/4-14
1/2-14
18.000
14.000
40.000
37.000
28.000
26.000
27.000
Adapters Male thread elbo...
1CRSS
Stainless Steel
1-11 1/2
1-11 1/2
24.000
24.000
50.000
50.000
36.000
36.000
41.000
Adapters Male thread elbo...
11/4CRSS
Stainless Steel
1 1/4-11 1/2
1 1/4-11 1/2
32.000
32.000
56.000
56.000
41.000
41.000
48.000
Adapters Male thread elbo...
11/2CRSS
Stainless Steel
1 1/2-11 1/2
1 1/2-11 1/2
38.000
38.000
59.000
59.000
56.000
45.000
48.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表