目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C3P4 Adapter - Male elbow
Parker
PARKER Adapters
JIS Adapters Female cone to BSPT
Powered by
CAD模型選擇
{parker/n_adapter/21n_jis_bspt_eins/c3p4.prj},{NB=Adapter Winkel-Einschraubstutzen 6C3P4S},{IDNR=},{ZFACTOR=0.850},{ZOOM=0.600},{ERMETO=6C3P4S},{INFO=PDF Link},{WERKSTOFF=Stahl},{T4=3/8},{NDRT4=16.662},{KDMT4=14.950},{T3=3/8},{NDRT3=16.662},{KDMT3=14.950},{D=7.000},{L1=30.000},{L3=29.000},{XX=23.000},{LZ=14.500},{Y=19.000},{LB=0.800},{B=15.500},{C=13.440},{PTL=0.300},{WEIGHT=0.09263},{ERMETO2=6C3P4S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T4
Thread BSPP
ⁿ/ₐ
T3
Thread BSPT
ⁿ/ₐ
D
Bore
[mm]
L1
Length
[mm]
L3
Overall length
[mm]
XX
Length
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Adapters Male elbow 4C3P4...
4C3P4S
Steel
1/4
1/4
5.000
25.000
25.000
18.000
14.000
0.04805
Adapters Male elbow 6C3P4...
6C3P4S
Steel
3/8
3/8
7.000
30.000
29.000
23.000
19.000
0.09263
Adapters Male elbow 8C3P4...
8C3P4S
Steel
1/2
1/2
11.000
36.000
33.000
26.000
22.000
0.14810
Adapters Male elbow 12C3P...
12C3P4S
Steel
3/4
3/4
16.000
43.000
40.000
29.000
27.000
0.25500
Adapters Male elbow 16C3P...
16C3P4S
Steel
1
1
21.000
50.000
44.000
37.000
33.000
0.38200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表