目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 22L - Swivel longer elbow male adaptor parallel
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art22l.prj},{NB=22L06M5},{CODEX=22L06M5},{VERSION=},{D=6.000},{G=M5},{B=8.000},{L1=24.000},{CH=9.000},{PBOX=25},{G1=5.000},{X1=3.845},{X3=3.800},{Y1=1.000},{Y2=1.400},{Y3=0.600},{Y4=1.000},{Y5=1.000},{HES=3.000},{X5=8.800},{X6=7.850},{Y6=9.000},{Y7=0.200},{X7=9.100},{X8=9.000},{X9=6.623},{X10=12.377},{X11=11.000},{X12=8.000},{Y9=1.800},{Y10=1.600},{X13=11.000},{X14=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
ⁿ/ₐ
D
ØD
[mm]
G
ⁿ/ₐ
B
ØB
[mm]
H
[mm]
L1
[mm]
L2
[mm]
CH
[mm]
PBOX
Parts in the box
[mm]
22L04M5
22L04M5
4.000
M5
8.000
4.000
24.000
18.550
9.000
25
22L0418
22L0418
4.000
G1/8
13.000
5.500
33.200
20.350
13.000
25
22L0414
22L0414
4.000
G1/4
16.000
6.500
38.200
20.350
13.000
25
22L06M5
22L06M5
6.000
M5
8.000
4.000
24.000
22.400
9.000
25
22L0618
22L0618
6.000
G1/8
13.000
5.500
33.000
23.900
13.000
25
22L0614
22L0614
6.000
G1/4
16.000
6.500
38.000
23.900
13.000
25
22L0818
22L0818
8.000
G1/8
13.000
5.500
33.000
23.950
13.000
25
22L0814
22L0814
8.000
G1/4
16.000
6.500
38.000
24.300
13.000
25
22L1014
22L1014
10.000
G1/4
16.000
6.500
40.500
28.400
16.000
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表