目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T23L0 - Y connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t23l0.prj},{NB=T2306L0},{VERSION=},{D1=6},{D2=6},{B=11.5},{A=23},{E=2.60},{L=58.1},{L1=19.5},{CODEX=2306L0},{CODEY=2},{PBOX=50},{L2=1.600},{L3=1.500},{L4=11.300},{L5=22.600},{R1=5.500},{R2=4.000},{R3=4.000},{L6=1.317},{R4=30.500},{R5=3.000},{H1=9.750},{H2=16.260},{RR1=1.600},{RR2=2.750},{LL1=11.500},{HH1=6.000},{ANGLE=45.080},{HH2=11.250},{HH3=11.980},{HH4=11.995},{W=2.000},{WH=35.500},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
øD1
[mm]
D2
øD2
[mm]
B
øB
[mm]
A
øA
[mm]
E
øE
[mm]
L
[mm]
L1
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T2304L0
T2304L0
4
4
9.5
19
2.40
50.0
16.7
50
T2306L0
T2306L0
6
6
11.5
23
2.60
58.1
19.5
50
T2308L0
T2308L0
8
8
13.5
27
2.75
63.5
21.0
50
T2310L0
T2310L0
10
10
17.0
34
4.30
74.8
24.0
25
T2312L0
T2312L0
12
12
20.0
40
4.20
78.2
25.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表