目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 202 - Female straight adaptor
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_202.prj},{NB=2020818},{CODE=2020818},{D=8},{A=G1/8},{AX=9.728},{B=8.0},{L=26.600},{SW1=14},{SW2=14},{PBOX=50},{H1=10.000},{H2=12.000},{DDX=10.300},{H11=2.000},{H21=9.000},{H22=3.000},{DD=5.000},{CH1=0.250},{CH2=0.500},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
B
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2020418
2020418
4
G1/8
8.0
25.349
10
14
100
2020618
2020618
6
G1/8
8.0
25.404
12
14
100
2020614
2020614
6
G1/4
11.0
29.605
12
17
100
2020818
2020818
8
G1/8
8.0
26.600
14
14
50
2020814
2020814
8
G1/4
11.0
30.951
14
17
50
2020838
2020838
8
G3/8
11.5
31.018
14
20
50
2021014
2021014
10
G1/4
11.0
36.715
19
17
50
2021038
2021038
10
G3/8
11.5
37.638
19
20
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表