SO 41021 - Straight union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41021.prj},{NB=SO 41021-15 018.1020.150},{TYPE=SO 41021-15},{MATNR=018.1020.150},{DK=15.00},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=22},{L=57.0},{ZK=32.0},{EK=13.0},{KG=13.200},{NDM=20.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41021-2 018.1020.020
SO 41021-2
018.1020.020
2.00
125
M6x0.75
8
7
23.5
15.5
1.5
0.780
CW617N (Messing)
SO 41021-3 018.1020.030
SO 41021-3
018.1020.030
3.00
125
M6x0.75
8
7
26.0
16.0
2.5
0.850
CW617N (Messing)
SO 41021-4 018.1020.040
SO 41021-4
018.1020.040
4.00
125
M8x1
10
10
34.0
22.0
3.4
1.780
CW617N (Messing)
SO 41021-5 018.1020.050
SO 41021-5
018.1020.050
5.00
125
M8x1
10
10
35.0
22.0
3.4
1.750
CW617N (Messing)
SO 41021-6 018.1020.060
SO 41021-6
018.1020.060
6.00
250
M10x1
12
10
37.5
22.0
4.5
2.540
CW617N (Messing)
SO 41021-8 018.1020.080
SO 41021-8
018.1020.080
8.00
150
M12x1
14
12
41.0
25.0
6.5
3.530
CW617N (Messing)
SO 41021-10 018.1020.100
SO 41021-10
018.1020.100
10.00
125
M14x1
17
14
46.0
26.0
8.5
5.820
CW617N (Messing)
SO 41021-12 018.1020.120
SO 41021-12
018.1020.120
12.00
100
M16x1
19
17
48.5
26.5
10.0
7.400
CW617N (Messing)
SO 41021-13 018.1020.130
SO 41021-13
018.1020.130
13.00
40
M20x1.5
24
22
57.0
31.0
11.0
14.100
CW617N (Messing)
SO 41021-14 018.1020.140
SO 41021-14
018.1020.140
14.00
40
M20x1.5
24
22
57.0
32.0
12.0
13.300
CW617N (Messing)
SO 41021-15 018.1020.150
SO 41021-15
018.1020.150
15.00
40
M20x1.5
24
22
57.0
32.0
13.0
13.200
CW617N (Messing)
SO 41021-16 018.1020.160
SO 41021-16
018.1020.160
16.00
40
M24x1.5
27
24
61.0
33.0
14.0
18.780
CW617N (Messing)
SO 41021-17 018.1020.170
SO 41021-17
018.1020.170
17.00
40
M24x1.5
27
24
61.0
33.0
15.0
18.100
CW617N (Messing)
SO 41021-18 018.1020.180
SO 41021-18
018.1020.180
18.00
40
M24x1.5
27
24
61.0
33.0
15.0
17.600
CW617N (Messing)
SO 41021-19 018.1020.190
SO 41021-19
018.1020.190
19.00
25
M28x1.5
32
30
69.0
34.0
16.0
29.000
CW617N (Messing)
SO 41021-22 018.1020.220
SO 41021-22
018.1020.220
22.00
25
M28x1.5
32
30
69.0
34.0
19.0
26.500
CW617N (Messing)
SO 41021-28 018.1020.280
SO 41021-28
018.1020.280
28.00
16
M36x2
41
36
81.0
42.0
24.0
50.000
CW617N (Messing)
SO 41021-35 018.1020.350
SO 41021-35
018.1020.350
35.00
16
M42x2
50
46
92.0
48.0
31.0
84.000
CW617N (Messing)
SO 41021-3,2 018.1020.032
SO 41021-3,2
018.1020.032
3.20
125
M6x0.75
8
7
26.0
16.0
2.5
0.880
CW617N (Messing)
SO 41021-6,35 018.1020.06...
SO 41021-6,35
018.1020.063
6.35
250
M10x1
12
10
37.5
22.0
4.5
2.480
CW617N (Messing)
SO 41021-9,52 018.1020.09...
SO 41021-9,52
018.1020.095
9.52
125
M14x1
17
14
46.0
26.0
8.0
5.900
CW617N (Messing)
SO 41021-12,7 018.1020.12...
SO 41021-12,7
018.1020.127
12.70
40
M20x1.5
24
22
57.0
31.0
11.0
14.200
CW617N (Messing)
SO 41021-15,88 018.1020.1...
SO 41021-15,88
018.1020.158
15.88
40
M24x1.5
27
24
61.0
33.0
14.0
18.640
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表