SO 41121 - Male adaptor union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41121.prj},{NB=SO 41121-14-3/4 018.1101.506},{TYPE=SO 41121-14-3/4},{MATNR=018.1101.506},{DK=14.00},{R=R3/4},{RX=26.441},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=27},{L=49.0},{IK=12.0},{ZK=24.5},{EK=12.0},{KG=12.000},{NDM=20.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41121-2-1/8 018.1101.0...
SO 41121-2-1/8
018.1101.020
2.00
R1/8
125
M6x0.75
8
10
22.0
5.0
13.0
1.5
1.200
CW617N (Messing)
SO 41121-3-1/8 018.1101.0...
SO 41121-3-1/8
018.1101.040
3.00
R1/8
125
M6x0.75
8
10
23.5
5.0
13.5
2.5
1.210
CW617N (Messing)
SO 41121-4-1/8 018.1101.0...
SO 41121-4-1/8
018.1101.060
4.00
R1/8
125
M8x1
10
10
27.0
5.0
16.0
3.4
1.380
CW617N (Messing)
SO 41121-4-1/4 018.1101.0...
SO 41121-4-1/4
018.1101.065
4.00
R1/4
125
M10x1
12
14
34.0
8.0
18.5
3.4
2.980
CW617N (Messing)
SO 41121-4-3/8 018.1101.0...
SO 41121-4-3/8
018.1101.068
4.00
R3/8
125
M10x1
12
17
34.5
8.0
19.0
3.4
3.150
CW617N (Messing)
SO 41121-5-1/8 018.1101.0...
SO 41121-5-1/8
018.1101.082
5.00
R1/8
125
M8x1
10
10
27.5
5.0
16.0
3.5
1.380
CW617N (Messing)
SO 41121-5-1/4 018.1101.0...
SO 41121-5-1/4
018.1101.084
5.00
R1/4
125
M10x1
12
14
34.0
8.0
18.5
4.0
2.980
CW617N (Messing)
SO 41121-5-3/8 018.1101.0...
SO 41121-5-3/8
018.1101.086
5.00
R3/8
125
M10x1
12
17
34.5
8.0
19.0
4.0
3.150
CW617N (Messing)
SO 41121-6-1/8 018.1101.1...
SO 41121-6-1/8
018.1101.100
6.00
R1/8
250
M10x1
12
10
28.5
5.0
16.0
4.5
1.700
CW617N (Messing)
SO 41121-6-1/4 018.1101.1...
SO 41121-6-1/4
018.1101.110
6.00
R1/4
250
M10x1
12
14
34.0
8.0
18.5
4.5
3.000
CW617N (Messing)
SO 41121-6-3/8 018.1101.1...
SO 41121-6-3/8
018.1101.120
6.00
R3/8
250
M10x1
12
17
34.5
8.0
19.0
4.5
3.100
CW617N (Messing)
SO 41121-6-1/2 018.1101.1...
SO 41121-6-1/2
018.1101.125
6.00
R1/2
250
M12x1
14
22
41.0
10.0
23.2
4.5
6.000
CW617N (Messing)
SO 41121-8-1/8 018.1101.1...
SO 41121-8-1/8
018.1101.160
8.00
R1/8
150
M12x1
14
12
30.5
5.0
17.5
6.0
2.200
CW617N (Messing)
SO 41121-8-1/4 018.1101.1...
SO 41121-8-1/4
018.1101.170
8.00
R1/4
150
M12x1
14
14
35.5
8.0
19.5
6.5
3.300
CW617N (Messing)
SO 41121-8-3/8 018.1101.1...
SO 41121-8-3/8
018.1101.180
8.00
R3/8
150
M12x1
14
17
36.0
8.0
20.0
6.5
3.600
CW617N (Messing)
SO 41121-8-1/2 018.1101.1...
SO 41121-8-1/2
018.1101.185
8.00
R1/2
150
M12x1
14
22
41.0
10.0
23.0
6.5
6.000
CW617N (Messing)
SO 41121-10-1/4 018.1101....
SO 41121-10-1/4
018.1101.270
10.00
R1/4
125
M14x1
17
14
37.5
8.0
19.5
8.5
3.900
CW617N (Messing)
SO 41121-10-3/8 018.1101....
SO 41121-10-3/8
018.1101.280
10.00
R3/8
125
M14x1
17
17
38.0
8.0
20.0
8.5
5.000
CW617N (Messing)
SO 41121-10-1/2 018.1101....
SO 41121-10-1/2
018.1101.285
10.00
R1/2
125
M14x1
17
22
43.0
10.0
23.0
8.5
8.200
CW617N (Messing)
SO 41121-12-1/4 018.1101....
SO 41121-12-1/4
018.1101.380
12.00
R1/4
100
M16x1
19
17
39.0
8.0
20.0
8.5
5.100
CW617N (Messing)
SO 41121-12-3/8 018.1101....
SO 41121-12-3/8
018.1101.390
12.00
R3/8
100
M16x1
19
17
39.0
8.0
20.0
10.0
5.200
CW617N (Messing)
SO 41121-12-1/2 018.1101....
SO 41121-12-1/2
018.1101.400
12.00
R1/2
100
M16x1
19
22
44.0
10.0
23.0
10.0
8.300
CW617N (Messing)
SO 41121-12-3/4 018.1101....
SO 41121-12-3/4
018.1101.405
12.00
R3/4
100
M20x1.5
24
27
49.0
12.0
24.5
10.0
11.600
CW617N (Messing)
SO 41121-13-1/4 018.1101....
SO 41121-13-1/4
018.1101.445
13.00
R1/4
40
M20x1.5
24
22
44.0
8.0
23.5
8.5
9.000
CW617N (Messing)
SO 41121-13-3/8 018.1101....
SO 41121-13-3/8
018.1101.450
13.00
R3/8
40
M20x1.5
24
22
44.0
8.0
23.5
10.5
9.200
CW617N (Messing)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表