SO 41221 NPT - Female adaptor union NPT
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41221_npt.prj},{NB=SO 41221-10-1/4 NPT 018.1202.270},{TYPE=SO 41221-10-1/4 NPT},{MATNR=018.1202.270},{DK=10.00},{RNPT=NPT1/4},{RNPTX=13.716},{BAR=125},{M=M14x1},{SW1=17},{SW2=17},{L=37.0},{IK=14.0},{ZK=13.0},{EK=8.5},{KG=4.800},{WERKSTOFF=CW617N (Messing)},{NDM=14.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[barr]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41221-6-1/8 NPT 018.12...
SO 41221-6-1/8 NPT
018.1202.100
6.00
NPT1/8
250
M10x1
12
14
29.5
10.0
12.0
4.5
2.400
CW617N (Messing)
SO 41221-6-1/4 NPT 018.12...
SO 41221-6-1/4 NPT
018.1202.110
6.00
NPT1/4
250
M10x1
12
17
34.0
14.0
12.5
4.5
3.500
CW617N (Messing)
SO 41221-6-3/8 NPT 018.12...
SO 41221-6-3/8 NPT
018.1202.120
6.00
NPT3/8
250
M12x1
14
22
36.0
14.0
14.0
4.5
5.200
CW617N (Messing)
SO 41221-8-1/4 NPT 018.12...
SO 41221-8-1/4 NPT
018.1202.170
8.00
NPT1/4
150
M14x1
17
17
37.0
14.0
13.0
6.5
5.000
CW617N (Messing)
SO 41221-8-3/8 NPT 018.12...
SO 41221-8-3/8 NPT
018.1202.180
8.00
NPT3/8
150
M12x1
14
22
36.0
14.0
14.0
6.5
5.600
CW617N (Messing)
SO 41221-8-1/2 NPT 018.12...
SO 41221-8-1/2 NPT
018.1202.185
8.00
NPT1/2
150
M12x1
14
27
40.5
18.0
14.5
6.5
7.600
CW617N (Messing)
SO 41221-10-1/4 NPT 018.1...
SO 41221-10-1/4 NPT
018.1202.270
10.00
NPT1/4
125
M14x1
17
17
37.0
14.0
13.0
8.5
4.800
CW617N (Messing)
SO 41221-10-3/8 NPT 018.1...
SO 41221-10-3/8 NPT
018.1202.280
10.00
NPT3/8
100
M16x1
19
22
38.0
14.0
14.0
8.5
7.400
CW617N (Messing)
SO 41221-10-1/2 NPT 018.1...
SO 41221-10-1/2 NPT
018.1202.285
10.00
NPT1/2
100
M16x1
19
27
43.5
18.0
14.5
8.5
10.800
CW617N (Messing)
SO 41221-12-3/8 NPT 018.1...
SO 41221-12-3/8 NPT
018.1202.390
12.00
NPT3/8
100
M16x1
19
22
39.0
14.0
14.0
10.0
7.100
CW617N (Messing)
SO 41221-12-1/2 NPT 018.1...
SO 41221-12-1/2 NPT
018.1202.400
12.00
NPT1/2
100
M16x1
19
27
43.5
18.0
14.5
10.0
10.500
CW617N (Messing)
SO 41221-6,35-1/8 NPT 018...
SO 41221-6,35-1/8 NPT
018.1202.135
6.35
NPT1/8
250
M10x1
12
14
29.5
10.0
12.0
4.5
2.400
CW617N (Messing)
SO 41221-6,35-1/4 NPT 018...
SO 41221-6,35-1/4 NPT
018.1202.140
6.35
NPT1/4
250
M10x1
12
17
34.0
14.0
12.5
4.5
3.500
CW617N (Messing)
SO 41221-9,52-1/4 NPT 018...
SO 41221-9,52-1/4 NPT
018.1202.230
9.52
NPT1/4
125
M14x1
17
17
37.0
14.0
13.0
8.5
4.800
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表