SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41521.prj},{NB=SO 41521-14 018.1500.140},{TYPE=SO 41521-14},{MATNR=018.1500.140},{DK=14.00},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=27},{SW3=27},{L1=32.0},{L2=37.0},{B=20.5},{ZK1=19.5},{ZK2=24.5},{EK=12.0},{KG=18.200},{WERKSTOFF=CW617N (Messing)},{NDM=20.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
B
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41521-3 018.1500.030
SO 41521-3
018.1500.030
3.00
125
M8x1
10
12
12
20.0
25.5
8.5
13.5
19.0
2.5
2.600
CW617N (Messing)
SO 41521-4 018.1500.040
SO 41521-4
018.1500.040
4.00
125
M8x1
10
12
12
19.5
25.0
8.5
13.5
19.0
3.4
2.500
CW617N (Messing)
SO 41521-5 018.1500.050
SO 41521-5
018.1500.050
5.00
125
M8x1
10
12
12
20.0
25.5
8.5
13.5
19.0
3.5
2.500
CW617N (Messing)
SO 41521-6 018.1500.060
SO 41521-6
018.1500.060
6.00
250
M10x1
12
14
14
21.0
26.5
10.5
13.5
19.0
4.5
3.700
CW617N (Messing)
SO 41521-8 018.1500.080
SO 41521-8
018.1500.080
8.00
150
M12x1
14
17
17
23.0
28.0
12.5
15.0
20.0
6.5
5.200
CW617N (Messing)
SO 41521-10 018.1500.100
SO 41521-10
018.1500.100
10.00
125
M14x1
17
19
19
25.5
31.0
14.5
15.5
21.0
8.5
7.800
CW617N (Messing)
SO 41521-12 018.1500.120
SO 41521-12
018.1500.120
12.00
100
M16x1
19
22
19
27.0
32.0
16.5
16.0
21.0
10.0
9.600
CW617N (Messing)
SO 41521-13 018.1500.130
SO 41521-13
018.1500.130
13.00
40
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
11.0
18.600
CW617N (Messing)
SO 41521-14 018.1500.140
SO 41521-14
018.1500.140
14.00
40
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
12.0
18.200
CW617N (Messing)
SO 41521-15 018.1500.150
SO 41521-15
018.1500.150
15.00
40
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
13.0
17.800
CW617N (Messing)
SO 41521-16 018.1500.160
SO 41521-16
018.1500.160
16.00
40
M24x1.5
27
30
27
33.5
36.5
24.5
19.5
22.5
14.0
23.200
CW617N (Messing)
SO 41521-17 018.1500.170
SO 41521-17
018.1500.170
17.00
40
M24x1.5
27
30
27
33.5
36.5
24.5
19.5
22.5
15.0
22.550
CW617N (Messing)
SO 41521-18 018.1500.180
SO 41521-18
018.1500.180
18.00
40
M24x1.5
27
30
27
33.5
36.5
24.5
19.5
22.5
15.0
22.200
CW617N (Messing)
SO 41521-19 018.1500.190
SO 41521-19
018.1500.190
19.00
40
M28x1.5
32
36
36
38.0
39.0
28.5
20.5
35.5
16.0
37.200
CW617N (Messing)
SO 41521-22 018.1500.220
SO 41521-22
018.1500.220
22.00
40
M28x1.5
32
36
36
38.0
39.0
28.5
20.5
35.5
19.0
34.800
CW617N (Messing)
SO 41521-6,35 018.1500.06...
SO 41521-6,35
018.1500.063
6.35
250
M10x1
12
14
14
21.0
26.5
10.5
13.5
19.0
4.5
3.600
CW617N (Messing)
SO 41521-9,52 018.1500.09...
SO 41521-9,52
018.1500.095
9.52
125
M14x1
17
19
19
25.5
31.0
14.5
15.5
21.0
8.0
7.800
CW617N (Messing)
SO 41521-12,7 018.1500.12...
SO 41521-12,7
018.1500.127
12.70
40
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
11.0
18.700
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表